These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel Series Code: SRR3477, SRR3476, SRR3471, SRR3470
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d4 | Thread hand | d1 | l1 ±0.3 | Material | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $57.6238 - $63.8491 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Steel
|
22.0
|
||
| $48.3474 - $53.5705 | Request the lead time here |
M5
|
12.8
|
Left Hand
|
8.0
|
22.0
|
Stainless Steel
|
8.0
|
||
| $22.9552 - $25.4351 | Request the lead time here |
M10
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| $12.0278 - $13.3272 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
Stainless Steel
|
8.0
|
||
| $54.7937 - $60.7134 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Steel
|
22.0
|
||
| $11.3989 - $12.6304 | Request the lead time here |
M6
|
14.8
|
Right Hand
|
10.0
|
25.0
|
Steel
|
10.0
|
||
| $31.9957 - $35.4524 | Request the lead time here |
M10
|
24.0
|
Left Hand
|
16.0
|
35.0
|
Stainless Steel
|
16.0
|
||
| $27.2003 - $30.1388 | Request the lead time here |
M12
|
24.0
|
Left Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| $252.2715 - $279.5251 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| $54.7151 - $60.6261 | Request the lead time here |
M12
|
24.0
|
Left Hand
|
16.0
|
35.0
|
Stainless Steel
|
16.0
|
||
| $31.9957 - $35.4524 | Request the lead time here |
M10
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Stainless Steel
|
16.0
|
||
| $12.0278 - $13.3272 | Request the lead time here |
M6
|
14.8
|
Left Hand
|
10.0
|
25.0
|
Stainless Steel
|
10.0
|
||
| $25.9426 - $28.7451 | Request the lead time here |
M12
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| $9.9839 - $11.0625 | Request the lead time here |
M8
|
19.3
|
Left Hand
|
13.0
|
30.0
|
Steel
|
13.0
|
||
| $252.2715 - $279.5251 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| $340.2402 - $376.9976 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Stainless Steel
|
22.0
|
||
| $59.6677 - $66.1139 | Request the lead time here |
M16
|
30.0
|
Right Hand
|
22.0
|
45.0
|
Steel
|
22.0
|
||
| $30.0304 - $33.2747 | Request the lead time here |
M8
|
19.3
|
Right Hand
|
13.0
|
30.0
|
Stainless Steel
|
13.0
|
||
| $7.3897 - $8.188 | Request the lead time here |
M5
|
12.8
|
Left Hand
|
8.0
|
22.0
|
Steel
|
8.0
|
||
| $62.6551 - $69.424 | Request the lead time here |
M16
|
30.0
|
Left Hand
|
22.0
|
45.0
|
Steel
|
22.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue