Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3468, SRR3467, SRR3466, SRR3461, SRR3460
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d4 | Thread hand | d1 | l1 ±0.3 | Material | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $39.3068 - $43.5533 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
||
| $6.9966 - $7.7525 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
Steel
|
8.0
|
||
| $12.0278 - $13.3272 | Request the lead time here |
M6
|
14.8
|
Left Hand
|
10.0
|
25.0
|
303 Stainless Steel
|
10.0
|
||
| $54.7151 - $60.6261 | Request the lead time here |
M12
|
24.0
|
Right Hand
|
16.0
|
35.0
|
303 Stainless Steel
|
16.0
|
||
| $53.2215 - $58.9711 | Request the lead time here |
M16
|
30.0
|
Right Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
||
| $9.5122 - $10.5399 | Request the lead time here |
M8
|
19.3
|
Right Hand
|
13.0
|
30.0
|
Steel
|
13.0
|
||
| $53.6146 - $59.4068 | Request the lead time here |
M5
|
12.8
|
Left Hand
|
8.0
|
22.0
|
303 Stainless Steel
|
8.0
|
||
| $56.6804 - $62.8039 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
||
| $57.6238 - $63.8491 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
||
| $31.9957 - $35.4524 | Request the lead time here |
M10
|
24.0
|
Right Hand
|
16.0
|
35.0
|
303 Stainless Steel
|
16.0
|
||
| $252.2715 - $279.5251 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
19.0
|
45.0
|
303 Stainless Steel
|
22.0
|
||
| $8.1758 - $9.0591 | Request the lead time here |
M6
|
14.8
|
Right Hand
|
10.0
|
25.0
|
Steel
|
10.0
|
||
| $9.9839 - $11.0625 | Request the lead time here |
M8
|
19.3
|
Left Hand
|
13.0
|
30.0
|
Steel
|
13.0
|
||
| $26.7287 - $29.6163 | Request the lead time here |
M8
|
19.3
|
Right Hand
|
13.0
|
30.0
|
303 Stainless Steel
|
13.0
|
||
| $7.3897 - $8.188 | Request the lead time here |
M5
|
12.8
|
Left Hand
|
8.0
|
22.0
|
Steel
|
8.0
|
||
| $12.0278 - $13.3272 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
303 Stainless Steel
|
8.0
|
||
| $252.2715 - $279.5251 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
19.0
|
45.0
|
303 Stainless Steel
|
22.0
|
||
| $99.2106 - $109.9286 | Request the lead time here |
M12
|
24.0
|
Left Hand
|
16.0
|
35.0
|
303 Stainless Steel
|
16.0
|
||
| $102.6695 - $113.7612 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
19.0
|
45.0
|
303 Stainless Steel
|
22.0
|
||
| $51.0989 - $56.6193 | Request the lead time here |
M10
|
24.0
|
Left Hand
|
16.0
|
35.0
|
303 Stainless Steel
|
16.0