Euro Ball Transfers are designed with a dirt exit hole, and woollen felt seal. The ball is designed to provide omnidirectional movement, allowing for smooth and effortless transfer of goods from one location to another. It is ideal for use with flat or irregularly shaped items, as they provide support and facilitate easy movement in any direction.
It is temperature resistant from -30C to 70C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball Diameter | Body Height | Body Diameter | Bearing Material | Ball Up Load Capacity | View | |
|---|---|---|---|---|---|---|---|---|
| $112.4846 - $124.6367 | Request the lead time here |
1.752 in
44.5 mm
|
0.748 in
19.0 mm
|
2.441 in
62.0 mm
|
Carbon Steel
|
1344.8 lbs
610.0 kg
|
||
| $22.1244 - $24.5146 | Request the lead time here |
0.622 in
15.8 mm
|
0.374 in
9.5 mm
|
0.945 in
24.0 mm
|
Polyamide
|
22 lbs
10.0 kg
|
||
| $38.7774 - $42.9667 | Request the lead time here |
1.181 in
30.0 mm
|
0.543 in
13.8 mm
|
1.772 in
45.0 mm
|
Carbon Steel
|
661.4 lbs
300.0 kg
|
||
| $46.6606 - $51.7014 | Request the lead time here |
1.181 in
30.0 mm
|
0.543 in
13.8 mm
|
1.772 in
45.0 mm
|
Carbon Steel
|
661.4 lbs
300.0 kg
|
||
| $42.5712 - $47.1703 | Request the lead time here |
0.622 in
15.8 mm
|
0.374 in
9.5 mm
|
0.945 in
24.0 mm
|
Stainless Steel
|
83.8 lbs
38.0 kg
|
||
| $93.9843 - $104.1378 | Request the lead time here |
1.181 in
30.0 mm
|
0.543 in
13.8 mm
|
1.772 in
45.0 mm
|
Stainless Steel
|
440.9 lbs
200.0 kg
|
||
| $20.971 - $23.2366 | Request the lead time here |
0.622 in
15.8 mm
|
0.374 in
9.5 mm
|
0.945 in
24.0 mm
|
Carbon Steel
|
132.3 lbs
60.0 kg
|
||
| $32.0857 - $35.552 | Request the lead time here |
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
1.417 in
36.0 mm
|
Polyamide
|
44.1 lbs
20.0 kg
|
||
| $47.814 - $52.9795 | Request the lead time here |
0.622 in
15.8 mm
|
0.374 in
9.5 mm
|
0.945 in
24.0 mm
|
Stainless Steel
|
83.8 lbs
38.0 kg
|
||
| $22.6487 - $25.0955 | Request the lead time here |
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
1.417 in
36.0 mm
|
Carbon Steel
|
352.7 lbs
160.0 kg
|
||
| $15.938 - $17.6598 | Request the lead time here |
0.622 in
15.8 mm
|
0.374 in
9.5 mm
|
0.945 in
24.0 mm
|
Carbon Steel
|
132.3 lbs
60.0 kg
|
||
| $28.286 - $31.3418 | Request the lead time here |
0.874 in
22.2 mm
|
0.386 in
9.8 mm
|
1.417 in
36.0 mm
|
Carbon Steel
|
352.7 lbs
160.0 kg
|
||
| $26.9478 - $29.8591 | Request the lead time here |
0.622 in
15.8 mm
|
0.386 in
9.8 mm
|
0.945 in
24.0 mm
|
Polyamide
|
22 lbs
10.0 kg
|
||
| $51.3791 - $56.9298 | Request the lead time here |
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
1.417 in
36.0 mm
|
Stainless Steel
|
220.5 lbs
100.0 kg
|
||
| $106.3247 - $117.8114 | Request the lead time here |
1.181 in
30.0 mm
|
0.543 in
13.8 mm
|
1.772 in
45.0 mm
|
Stainless Steel
|
440.9 lbs
200.0 kg
|
||
| $33.2697 - $36.8639 | Request the lead time here |
0.874 in
22.2 mm
|
0.386 in
9.8 mm
|
1.417 in
36.0 mm
|
Polyamide
|
44.1 lbs
20.0 kg
|
||
| $57.0413 - $63.2036 | Request the lead time here |
0.874 in
22.2 mm
|
0.386 in
9.8 mm
|
1.417 in
36.0 mm
|
Stainless Steel
|
220.5 lbs
100.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue