Hevi-Load Ball Transfers are corrosion resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They offer load capacity from 35kg to 1000kg and are built to provide a long working life.
It is temperature resistant from -30C to 100C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball Diameter | Body Height | Body Diameter | Ball Width | Base Height | Head Height | Working Load Capacity | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $77.2342 - $85.5781 | Request the lead time here |
0.5 in
12.7 mm
|
1.122 in
28.5 mm
|
1.008 in
25.6 mm
|
0.5 in
12.7 mm
|
0.315 in
8.0 mm
|
1.122 in
28.5 mm
|
55.1 lbs
25.00 kg
|
||
| $245.0357 - $271.5077 | Request the lead time here |
1 in
25.4 mm
|
1.26 in
32.0 mm
|
2 in
50.8 mm
|
1 in
25.4 mm
|
1.26 in
32.0 mm
|
1.26 in
32.0 mm
|
705.5 lbs
320.0 kg
|
||
| $64.9681 - $119.6781 | Request the lead time here |
0.5 in
12.7 mm
|
0.772 in
19.6 mm
|
0.811 in
20.6 mm
|
0.5 in
12.7 mm
|
0.634 in
16.1 mm
|
0.772 in
19.6 mm
|
77.2 lbs
35.0 kg
|
||
| $265.7857 - $294.4994 | Request the lead time here |
1.5 in
38.1 mm
|
1.937 in
49.2 mm
|
2.362 in
60.0 mm
|
1.5 in
38.1 mm
|
0.488 in
12.4 mm
|
1.937 in
49.2 mm
|
2204.6 lbs
1000.0 kg
|
||
| $257.0483 - $284.818 | Request the lead time here |
1.5 in
38.1 mm
|
2.894 in
73.5 mm
|
2.362 in
60.0 mm
|
1.5 in
38.1 mm
|
1.909 in
48.5 mm
|
2.894 in
73.5 mm
|
2204.6 lbs
1000.0 kg
|
||
| $172.7568 - $191.4203 | Request the lead time here |
1 in
25.4 mm
|
1.409 in
35.8 mm
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
0.189 in
4.8 mm
|
1.409 in
35.8 mm
|
551.2 lbs
250.0 kg
|
||
| $222.6896 - $410.2176 | Request the lead time here |
1 in
25.4 mm
|
1.902 in
48.3 mm
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
1.409 in
35.8 mm
|
1.902 in
48.3 mm
|
297.6 lbs
135.0 kg
|
||
| $331.4349 - $367.2409 | Request the lead time here |
1.5 in
38.1 mm
|
1.409 in
35.8 mm
|
2.362 in
60.0 mm
|
1.5 in
38.1 mm
|
1.409 in
35.8 mm
|
1.409 in
35.8 mm
|
2204.6 lbs
1000.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue