Low Profile Ball Transfers are corrosion resistant and designed with a dirt exit hole, woollen felt seal, plus two or three flange fixing holes (depending on the item). It features a ball that rolls inside a metal or plastic casing, allowing the transfer of products in all directions on a flat surface.
It is designed to be used in tight spaces with limited clearance between the products and the surface. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball Diameter | Body Height | Ball Down Load Capacity | Base Height | Ball Up Load Capacity | View | |
|---|---|---|---|---|---|---|---|---|
| $14.0288 - $14.7672 | Request the lead time here |
0.5 in
12.7 mm
|
0.276 in
7.0 mm
|
4.0 kg
4.0 kg
|
0.323 in
8.2 mm
|
17.6 lbs
8.0 kg
|
||
| $13.8409 - $15.3361 | Request the lead time here |
1 in
25.4 mm
|
0.559 in
14.2 mm
|
25.0 kg
25.0 kg
|
0.622 in
15.8 mm
|
121.3 lbs
55.0 kg
|
||
| $27.8541 - $30.8632 | Request the lead time here |
1.248 in
31.7 mm
|
0.638 in
16.2 mm
|
55.0 kg
55.0 kg
|
0.783 in
19.9 mm
|
275.6 lbs
125.0 kg
|
||
| $38.2721 - $42.4068 | Request the lead time here |
1 in
25.4 mm
|
0.559 in
14.2 mm
|
25.0 kg
25.0 kg
|
0.622 in
15.8 mm
|
121.3 lbs
55.0 kg
|
||
| $49.8062 - $55.1869 | Request the lead time here |
1.563 in
39.7 mm
|
0.843 in
21.4 mm
|
60.0 kg
60.0 kg
|
0.969 in
24.6 mm
|
308.6 lbs
140.0 kg
|
||
| $29.045 - $32.1828 | Request the lead time here |
0.748 in
19.0 mm
|
0.394 in
10.0 mm
|
10.0 kg
10.0 kg
|
0.472 in
12.0 mm
|
55.1 lbs
25.0 kg
|
||
| $13.9199 - $15.4237 | Request the lead time here |
0.5 in
12.7 mm
|
0.276 in
7.0 mm
|
4.0 kg
4.0 kg
|
0.323 in
8.2 mm
|
17.6 lbs
8.0 kg
|
||
| $31.142 - $34.5064 | Request the lead time here |
0.622 in
15.8 mm
|
0.402 in
10.2 mm
|
6.0 kg
6.0 kg
|
0.327 in
8.3 mm
|
26.5 lbs
12.0 kg
|
||
| $14.8705 - $15.6531 | Request the lead time here |
0.622 in
15.8 mm
|
0.402 in
10.2 mm
|
6.0 kg
6.0 kg
|
0.327 in
8.3 mm
|
26.5 lbs
12.0 kg
|
||
| $13.182 - $14.6061 | Request the lead time here |
1 in
25.4 mm
|
0.559 in
14.2 mm
|
25.0 kg
25.0 kg
|
0.622 in
15.8 mm
|
121.3 lbs
55.0 kg
|
||
| $71.1679 - $78.8563 | Request the lead time here |
1.248 in
31.7 mm
|
0.638 in
16.2 mm
|
55.0 kg
55.0 kg
|
0.783 in
19.9 mm
|
275.6 lbs
125.0 kg
|
||
| Request the lead time here |
2 in
50.8 mm
|
1.114 in
28.3 mm
|
100.0 kg
100.0 kg
|
1.189 in
30.2 mm
|
749.6 lbs
340.0 kg
|
|||
| $13.9816 - $15.4921 | Request the lead time here |
0.748 in
19.0 mm
|
0.394 in
10.0 mm
|
10.0 kg
10.0 kg
|
0.472 in
12.0 mm
|
55.1 lbs
25.0 kg
|
||
| $29.7789 - $32.996 | Request the lead time here |
1 in
25.4 mm
|
0.559 in
14.2 mm
|
10.0 kg
10.0 kg
|
0.622 in
15.8 mm
|
55.1 lbs
25.0 kg
|
||
| $16.9866 - $18.8216 | Request the lead time here |
0.622 in
15.8 mm
|
0.402 in
10.2 mm
|
4.0 kg
4.0 kg
|
0.327 in
8.3 mm
|
17.6 lbs
8.0 kg
|
||
| $37.4392 - $41.4839 | Request the lead time here |
1 in
25.4 mm
|
0.559 in
14.2 mm
|
25.0 kg
25.0 kg
|
0.622 in
15.8 mm
|
121.3 lbs
55.0 kg
|
||
| $29.4953 - $32.6817 | Request the lead time here |
1 in
25.4 mm
|
0.559 in
14.2 mm
|
10.0 kg
10.0 kg
|
0.622 in
15.8 mm
|
55.1 lbs
25.0 kg
|
||
| $21.3945 - $23.7058 | Request the lead time here |
0.748 in
19.0 mm
|
0.394 in
10.0 mm
|
10.0 kg
10.0 kg
|
0.472 in
12.0 mm
|
44.1 lbs
20.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue