Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Beaded Cable Ties are designed to provide secure and reliable cable management. With their unique beaded design and material, these cable ties offer exceptional flexibility, ease of use, and reusability. They also keep wires from slipping or sliding due to pulling forces.
They are easy to install and remove as needed for troubleshooting and repair. Used in various applications such as electrical wiring, data cabling, HVAC systems, automotive, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Head Shape | Overall Length | Colour | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3317 - $0.3675 | Request the lead time here |
|
Teardrop
|
12.752 in
323.9 mm
|
Green
|
Polypropylene
|
||
| $0.3111 - $0.3448 | Request the lead time here |
|
Teardrop
|
10.752 in
273.1 mm
|
Green
|
Polypropylene
|
||
| $0.2289 - $0.2536 | Request the lead time here |
|
Oval
|
4 in
101.6 mm
|
Red
|
Polypropylene
|
||
| BT-2-10-RD | $0.2629 - $0.2913 | Request the lead time here |
|
Oval
|
2.5 in
63.5 mm
|
Red
|
Polypropylene
|
|
| $0.3318 - $0.3677 | Request the lead time here |
|
Teardrop
|
12.752 in
323.9 mm
|
Red
|
Polypropylene
|
||
| $0.3167 - $0.3509 | Request the lead time here |
|
Teardrop
|
10.752 in
273.1 mm
|
Red
|
Polypropylene
|
||
| $0.1587 - $0.1759 | Request the lead time here |
|
Oval
|
4 in
101.6 mm
|
Natural
|
Nylon 6/6
|
||
| $0.1827 - $0.2025 | Request the lead time here |
|
Oval
|
2.5 in
63.5 mm
|
Yellow
|
Polypropylene
|
||
| $0.1711 - $0.1897 | Request the lead time here |
|
Oval
|
5 in
127.0 mm
|
Yellow
|
Polypropylene
|
||
| $0.0529 - $0.0974 | 15 In stock |
UL94 V-2
|
|
5.906 in
150.0 mm
|
Natural
|
Nylon 6/6
|
||
| $0.2728 - $0.3023 | Request the lead time here |
|
Oval
|
5 in
127.0 mm
|
Red
|
Polypropylene
|
||
| $0.3316 - $0.3675 | Request the lead time here |
|
Teardrop
|
12.752 in
323.9 mm
|
Yellow
|
Polypropylene
|
||
| $0.2597 - $0.2877 | Request the lead time here |
|
Teardrop
|
10.752 in
273.1 mm
|
Natural
|
Nylon 6/6
|
||
| $0.2837 - $0.3144 | 17 In stock |
|
Oval
|
6 in
152.4 mm
|
Natural
|
Nylon 6/6
|
||
| $0.1608 - $0.1782 | 20 In stock |
|
Oval
|
5 in
127.0 mm
|
Natural
|
Nylon 6/6
|
||
| $0.2944 - $0.3263 | Request the lead time here |
|
Teardrop
|
8.752 in
222.3 mm
|
Green
|
Polypropylene
|
||
| $0.3058 - $0.3387 | Request the lead time here |
|
Teardrop
|
8.752 in
222.3 mm
|
Yellow
|
Polypropylene
|
||
| $0.3167 - $0.3509 | Request the lead time here |
|
Teardrop
|
10.752 in
273.1 mm
|
Yellow
|
Polypropylene
|
||
| $0.1671 - $0.1853 | Request the lead time here |
|
Oval
|
4 in
101.6 mm
|
Yellow
|
Polypropylene
|
||
| $0.2893 - $0.3205 | Request the lead time here |
|
Oval
|
6 in
152.4 mm
|
Red
|
Polypropylene