Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.
They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.
For details regarding our delivery estimates, please get in touch with our customer service.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0659 - $0.1215 | 918 In stock |
|
5.906 in
150.0 mm
|
Natural
|
0.252 in
6.4 mm
|
Polyethylene
|
||
| $0.057 - $0.1051 | Request the lead time here |
|
4.921 in
125.0 mm
|
Natural
|
0.252 in
6.4 mm
|
Polyethylene
|
||
| $0.0466 - $0.0858 | Request the lead time here |
|
3.898 in
99.0 mm
|
Natural
|
0.252 in
6.4 mm
|
Polyethylene
|
||
| $0.1244 - $0.2292 | Request the lead time here |
|
5.118 in
130.0 mm
|
Natural
|
0.591 in
15.0 mm
|
Polyethylene
|
||
| 462693 | $0.1072 - $0.1975 | Request the lead time here |
|
6.299 in
160.0 mm
|
Black
|
0.354 in
9.0 mm
|
Polyethylene
|
|
| $0.106 - $0.1955 | Request the lead time here |
|
6.299 in
160.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Polyethylene
|
||
| $0.1186 - $0.2183 | Request the lead time here |
|
5.512 in
140.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Polyethylene
|
||
| $0.1196 - $0.2205 | Request the lead time here |
|
5.512 in
140.0 mm
|
Black
|
0.354 in
9.0 mm
|
Polyethylene