Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Thread Length | Receptacle Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0335 - $0.0616 | Request the lead time here |
White
|
0.394 in
10.0 mm
|
|
||
| $0.1352 - $0.1424 | 10 In stock |
Black
|
1.535 in
39.0 mm
|
|
||
| $0.0633 - $0.0666 | Request the lead time here |
White
|
0.787 in
20.0 mm
|
|
||
| $0.0605 - $0.0637 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
|
||
| $0.081 - $0.0854 | Request the lead time here |
White
|
0.394 in
10.0 mm
|
|
||
| $0.1347 - $0.1417 | Request the lead time here |
White
|
1.181 in
30.0 mm
|
|
||
| $0.1279 - $0.1347 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
|
||
| $0.105 - $0.1105 | Request the lead time here |
White
|
0.709 in
18.0 mm
|
|
||
| $0.0938 - $0.0988 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
|
||
| $0.0941 - $0.099 | 14 In stock |
Black
|
0.394 in
10.0 mm
|
|
||
| $0.0324 - $0.0597 | Request the lead time here |
Black
|
0.394 in
10.0 mm
|
|
||
| $0.1355 - $0.1428 | 10 In stock |
Black
|
1.89 in
48.0 mm
|
|
||
| $0.0947 - $0.0998 | Request the lead time here |
White
|
0.984 in
25.0 mm
|
|
||
| $0.0816 - $0.0859 | Request the lead time here |
White
|
1.181 in
30.0 mm
|
|
||
| $0.0934 - $0.0983 | Request the lead time here |
Black
|
0.709 in
18.0 mm
|
|
||
| $0.1524 - $0.1604 | Request the lead time here |
White
|
1.535 in
39.0 mm
|
|
||
| $0.1451 - $0.1527 | 13 In stock |
White
|
1.89 in
48.0 mm