Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.4214 - $0.7765 | 1554 In stock |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.1938 - $0.3571 | 16 In stock |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.2556 - $0.471 | Request the lead time here |
|
Black
|
TPE
|
|
|
|
||
| $1.30 - $2.3948 | 316 In stock |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.4025 - $1.5381 | 805 In stock |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.2652 - $0.4885 | Request the lead time here |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.244 - $0.4494 | Request the lead time here |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.1965 - $0.3621 | 16 In stock |
|
Black
|
TPE/TPV
|
|
|
|
||
| 15164 | $0.6298 - $1.1603 | 13 In stock |
|
Black
|
TPE/TPV
|
|
|
|
|
| $0.0728 - $0.1342 | 16 In stock |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.1638 - $0.302 | Request the lead time here |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.1853 - $0.708 | 14 In stock |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.4911 - $0.9047 | Request the lead time here |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.1696 - $0.3126 | Request the lead time here |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.1928 - $0.3552 | Request the lead time here |
|
Black
|
TPE/TPV
|
|
|
|
||
| $0.2318 - $0.4269 | 2411 In stock |
|
Black
|
TPE/TPV