Menu Search

Body Plugs

In stock

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Material Head Height Mounting Hole Diameter Length Under Head Overall Thickness View
$0.7169 - $0.7547 Request the lead time here
TPE
5.0 mm
18.0 mm
$0.5011 - $0.5552 901 In stock
Silicone Rubber
7.3 mm
12.7 mm
$1.2806 - $1.3479 Request the lead time here
TPE
4.0 mm
26.5 mm
$1.3595 - $1.5063 53 In stock
Silicone Rubber
10.5 mm
27.76 mm
$1.3861 - $1.5358 Request the lead time here
TPE
4.25 mm
30.0 mm
$1.11 - $1.1684 Request the lead time here
TPE
4.0 mm
22.0 mm
$0.9253 - $1.0253 2570 In stock
Silicone Rubber
10.1 mm
25.4 mm
$1.6937 - $1.8766 16 In stock
Silicone Rubber
11.0 mm
34.93 mm
$0.952 - $1.0548 Request the lead time here
TPE
5.0 mm
14.0 mm
$0.8863 - $0.982 Request the lead time here
TPE
5.0 mm
12.0 mm
$1.2724 - $1.4099 789 In stock
TPE
4.5 mm
22.0 mm
$0.6591 - $0.7303 Request the lead time here
Silicone Rubber
8.1 mm
15.88 mm
$0.7335 - $0.8127 Request the lead time here
Silicone Rubber
8.9 mm
19.1 mm
$0.7939 - $0.8798 1 In stock
Silicone Rubber
9.5 mm
22.23 mm
$1.1335 - $1.256 14 In stock
TPE
5.0 mm
10.0 mm
$0.6858 - $1.2634 Request the lead time here
TPE
4.0 mm
26.5 mm
$0.336 - $0.619 5 In stock
TPE/TPV - PIR
5.5 mm
$0.5052 - $0.9306 11 In stock
TPE/TPV - PIR
5.5 mm
$0.2802 - $0.5161 1509 In stock
TPE/TPV - PIR
5.5 mm
$0.2948 - $0.543 9516 In stock
TPE/TPV - PIR
5.5 mm
  • of 2
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16234

Price Range
$0.7547 - $0.7169

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    18.0 mm
Body Plug - ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-4

Price Range
$0.5552 - $0.5011

Stock Levels
901 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    12.7 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-4

Price Range
$1.3479 - $1.2806

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    26.5 mm
Body Plug - ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-2

Price Range
$1.5063 - $1.3595

Stock Levels
53 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    27.76 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16238

Price Range
$1.5358 - $1.3861

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    30.0 mm
Body Plug 22.0 mm 1.6 mm 3.0 mm TPE Black

BP-3

Price Range
$1.1684 - $1.11

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    22.0 mm
Body Plug - ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-6

Price Range
$1.0253 - $0.9253

Stock Levels
2570 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    25.4 mm
Body Plug - ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-3

Price Range
$1.8766 - $1.6937

Stock Levels
16 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    34.93 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16232

Price Range
$1.0548 - $0.952

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    14.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16231

Price Range
$0.982 - $0.8863

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    12.0 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16236

Price Range
$1.4099 - $1.2724

Stock Levels
789 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    22.0 mm
Body Plug - ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-7

Price Range
$0.7303 - $0.6591

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    15.88 mm
Body Plug - ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-5

Price Range
$0.8127 - $0.7335

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    19.1 mm
Body Plug - ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-1

Price Range
$0.8798 - $0.7939

Stock Levels
1 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    22.23 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16230

Price Range
$1.256 - $1.1335

Stock Levels
14 In stock
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    10.0 mm
1.6 mm 3.0 mm TPE

BP-2

Price Range
$1.2634 - $0.6858

Stock Levels
Request the lead time here
Attributes
  • Hole Type
    Round
  • Fitting Style
    Push Fit
  • Full Material
    TPE
  • Colour
    Black
  • Mounting Hole Diameter
    26.5 mm
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16230

Price Range
$0.619 - $0.336

Stock Levels
5 In stock
Attributes
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Head Height
    5.5 mm
  • Operating Temperature Range
    -40 - 135 °C
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16236

Price Range
$0.9306 - $0.5052

Stock Levels
11 In stock
Attributes
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Head Height
    5.5 mm
  • Operating Temperature Range
    -40 - 135 °C
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16233

Price Range
$0.5161 - $0.2802

Stock Levels
1509 In stock
Attributes
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Head Height
    5.5 mm
  • Operating Temperature Range
    -40 - 135 °C
Body Plug - ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

16231

Price Range
$0.543 - $0.2948

Stock Levels
9516 In stock
Attributes
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Head Height
    5.5 mm
  • Operating Temperature Range
    -40 - 135 °C