The Book Binding Posts are made of plastic, which makes them lightweight and durable. These are the female or receptacle sides (male threaded posts sold separately). Both parts are joined together to hold the bound papers or materials.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0645 - $0.068 | Request the lead time here |
M4
|
White
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0872 - $0.0917 | 20 In stock |
M6
|
White
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0881 - $0.0929 | Request the lead time here |
M4
|
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1415 - $0.149 | Request the lead time here |
M6
|
White
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0724 - $0.0763 | Request the lead time here |
M4
|
White
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1703 - $0.1794 | 17 In stock |
M6
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1021 - $0.1074 | Request the lead time here |
M4
|
White
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0148 - $0.0165 | Request the lead time here |
M4
|
White
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0801 - $0.0843 | Request the lead time here |
M4
|
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
||
| $0.2083 - $0.2191 | Request the lead time here |
M5
|
Black
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
||
| $0.143 - $0.1505 | Request the lead time here |
M6
|
White
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0901 - $0.0948 | 19 In stock |
M4
|
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0807 - $0.085 | Request the lead time here |
M6
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0793 - $0.0833 | Request the lead time here |
M5
|
White
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1764 - $0.1856 | Request the lead time here |
M6
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0658 - $0.0693 | 12 In stock |
M4
|
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue