Menu Search

Cable Clamps - Dual Cable & Pipe Clips

In production

Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.

It is used to fasten cables and pipe on a panel with a barbed bush.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.9234 - $0.972 Request the lead time here
Natural
PA66
Dual Cable and Pipe Clips -

PDCBH-1-01

Price Range
$0.972 - $0.9234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Tube Diameter
    25.0 mm
  • Overall Width
    27.0 mm
  • Material Flammability Standard
    UL94 V-2