Menu Search

Cable Clamps - Fir Tree Mount, Hinged Locking Top

In stock

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Cable Diameter Overall Width View
$0.1415 - $0.149 1016 In stock
7.1 mm
HLCC-2BK $0.1912 - $0.2014 1009 In stock
9.9 mm
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 7.1 mm | 0.28 in ; Nylon 6/6

HLCC-1BK

Price Range
$0.149 - $0.1415

Stock Levels
1016 In stock
Attributes
  • Mounting Method
    Push-In
  • Adjustability
    Fixed
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 9.9 mm | 0.39 in ; Nylon 6/6

HLCC-2BK

Price Range
$0.2014 - $0.1912

Stock Levels
1009 In stock
Attributes
  • Mounting Method
    Push-In
  • Adjustability
    Fixed
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black