Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.
How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.
The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Colour | Base Width | Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2633 - $0.4852 | Request the lead time here |
UL94 V-2
|
Natural
|
|
0.594 in
15.1 mm
|
|
||
| $0.5582 - $0.5876 | Request the lead time here |
UL94 V-2
|
Natural
|
|
0.63 in
16.0 mm
|
|
||
| $0.3184 - $0.3353 | Request the lead time here |
UL94 V-2
|
Natural
|
|
0.823 in
20.9 mm
|
|
||
| $0.3967 - $0.4176 | Request the lead time here |
UL94 V-2
|
Black
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
1.563 in
39.7 mm
|
||
| $0.2733 - $0.2877 | Request the lead time here |
UL94 V-0
|
Black
|
|
0.594 in
15.1 mm
|
|
||
| $0.2235 - $0.2353 | Request the lead time here |
UL94 V-0
|
Black
|
|
0.823 in
20.9 mm
|
|
||
| $0.2524 - $0.2656 | Request the lead time here |
UL94 V-0
|
Black
|
|
0.472 in
12.0 mm
|
|
||
| $0.2632 - $0.2771 | Request the lead time here |
UL94 V-2
|
Natural
|
|
0.472 in
12.0 mm