Menu Search

Cable Clamps - Hinged Locking

In production

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Colour Base Width Compatible Cable Diameter Base Length View
$0.2633 - $0.4852 Request the lead time here
UL94 V-2
Natural
15.1 mm
$0.5582 - $0.5876 Request the lead time here
UL94 V-2
Natural
16.0 mm
$0.3184 - $0.3353 Request the lead time here
UL94 V-2
Natural
20.9 mm
$0.3967 - $0.4176 Request the lead time here
UL94 V-2
Black
12.0 mm
12.0 mm
39.7 mm
$0.2733 - $0.2877 Request the lead time here
UL94 V-0
Black
15.1 mm
$0.2235 - $0.2353 Request the lead time here
UL94 V-0
Black
20.9 mm
$0.2524 - $0.2656 Request the lead time here
UL94 V-0
Black
12.0 mm
$0.2632 - $0.2771 Request the lead time here
UL94 V-2
Natural
12.0 mm
Cable Clamp - Hinged Locking - ;

HMCC-1-01

Price Range
$0.4852 - $0.2633

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Overall Height
    30.0 mm
Cable Clamp - Hinged Locking - ;

HMCC-2-01

Price Range
$0.5876 - $0.5582

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Overall Height
    30.0 mm
Cable Clamp - Hinged Locking - ;

HMCC-3-01

Price Range
$0.3353 - $0.3184

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Overall Height
    33.0 mm
Cable Clamp - Hinged Locking - Compatible Panel Thickness Range - 0.8 - 1.2 mm | 0.031 - 0.047 in ; Maximum Compatible Cable Diameter - 12.0 mm | 0.472 in

HMCC-4-01BK

Price Range
$0.4176 - $0.3967

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp - Hinged Locking - ;

HMCC-1-19

Price Range
$0.2877 - $0.2733

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Overall Height
    30.0 mm
Cable Clamp - Hinged Locking - ;

HMCC-3-19

Price Range
$0.2353 - $0.2235

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Overall Height
    33.0 mm
Cable Clamp - Hinged Locking - ;

HMCC-4-19

Price Range
$0.2656 - $0.2524

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Overall Height
    26.5 mm
Cable Clamp - Hinged Locking - ;

HMCC-4-01

Price Range
$0.2771 - $0.2632

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Overall Height
    26.5 mm