Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.
It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Bundle Diameter Range | Mounting Hole Diameter | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.265 - $0.2789 | Request the lead time here |
0.469 - 0.563 in
11.9 - 14.3 mm
|
0.25 in
6.35 mm
|
0.031 - 0.059 in
0.8 - 1.5 mm
|
||
| $0.6028 - $0.6679 | 20 In stock |
0.579 - 0.752 in
14.7 - 19.1 mm
|
0.25 in
6.35 mm
|
0.031 - 0.059 in
0.8 - 1.5 mm
|
||
| $0.4718 - $0.5229 | 118 In stock |
0.579 - 0.752 in
14.7 - 19.1 mm
|
0.25 in
6.35 mm
|
0.031 - 0.059 in
0.8 - 1.5 mm
|
||
| $0.2471 - $0.2601 | 120 In stock |
0.469 - 0.563 in
11.9 - 14.3 mm
|
0.25 in
6.35 mm
|
0.031 - 0.059 in
0.8 - 1.5 mm
|
||
| $0.3024 - $0.3351 | 213 In stock |
0.311 - 0.402 in
7.9 - 10.2 mm
|
0.25 in
6.35 mm
|
0.031 - 0.059 in
0.8 - 1.5 mm
|
||
| $0.2056 - $0.2164 | Request the lead time here |
0.311 - 0.402 in
7.9 - 10.2 mm
|
0.25 in
6.35 mm
|
0.031 - 0.059 in
0.8 - 1.5 mm