Menu Search

Cable Clips - Extruded Metal Rail

In production

Cable Clips - Extruded Metal Rails are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
12 results
Product SKUs information
Item Code Price range Availability Rail Type Style Type View
$0.1094 - $0.1152 Request the lead time here
Extruded
1
$0.1077 - $0.1135 Request the lead time here
Extruded
4
$0.1181 - $0.1244 Request the lead time here
Extruded
3
$0.1402 - $0.1474 Request the lead time here
Extruded
1
$0.1577 - $0.166 Request the lead time here
Extruded
2
$0.1437 - $0.1512 Request the lead time here
Extruded
3
$0.1155 - $0.1215 Request the lead time here
Extruded
1
$0.1014 - $0.1067 Request the lead time here
Extruded
4
$0.1433 - $0.1508 Request the lead time here
Extruded
2
$0.1155 - $0.1215 Request the lead time here
Extruded
4
$0.1111 - $0.117 Request the lead time here
Extruded
3
$0.1373 - $0.1445 Request the lead time here
Extruded
2
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC2-WS101

Price Range
$0.1152 - $0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    10.0 mm
  • Rail Height
    20.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC3-TH01

Price Range
$0.1135 - $0.1077

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    13.0 mm
  • Rail Height
    30.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC2-WSLT01

Price Range
$0.1244 - $0.1181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    10.0 mm
  • Rail Height
    20.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC4-WS101

Price Range
$0.1474 - $0.1402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    16.0 mm
  • Rail Height
    40.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC4-LWS01

Price Range
$0.166 - $0.1577

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    16.0 mm
  • Rail Height
    40.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC4-WSLT01

Price Range
$0.1512 - $0.1437

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    16.0 mm
  • Rail Height
    40.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC3-WS101

Price Range
$0.1215 - $0.1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    13.0 mm
  • Rail Height
    30.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC2-TH01

Price Range
$0.1067 - $0.1014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    10.0 mm
  • Rail Height
    20.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC3-LWS01

Price Range
$0.1508 - $0.1433

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    13.0 mm
  • Rail Height
    30.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC4-TH01

Price Range
$0.1215 - $0.1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    16.0 mm
  • Rail Height
    40.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC3-WSLT01

Price Range
$0.117 - $0.1111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    13.0 mm
  • Rail Height
    30.0 mm
Rail Clip - Extruded ; UL94 V-2 ; Glass Reinforced Polyamide 6.6 ; x

XRC2-LWS01

Price Range
$0.1445 - $0.1373

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Glass-Filled Nylon 6/6
  • Rail Type
    Extruded
  • Base Width
    10.0 mm
  • Rail Height
    20.0 mm