Menu Search

Cable Gland Locknuts - Nylon

In stock

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
$0.1312 - $0.2416 Request the lead time here
3/4" NPT
Black
$0.1428 - $0.263 385 In stock
M16
Black
$1.1833 - $2.1798 36 In stock
M40
Black
$1.5706 - $2.8933 Request the lead time here
PG 42
Grey
$1.5706 - $1.6533 Request the lead time here
M50
Grey
$1.5706 - $2.8933 Request the lead time here
PG 42
Black
$0.1428 - $0.263 157 In stock
PG 9
Black
$0.4087 - $0.7529 230 In stock
M25
Black
$2.0402 - $2.1475 Request the lead time here
PG 48
Grey
$0.5672 - $0.6284 15 In stock
M32
Black
$0.4377 - $0.4607 10 In stock
M20
Black
$0.6393 - $0.7083 83 In stock
M32
Black
$0.6782 - $0.7514 Request the lead time here
1.000 in
Black
$0.1106 - $0.2039 371 In stock
M12
Black
$0.6393 - $0.7083 Request the lead time here
PG 29
Grey
$0.4087 - $0.7529 11763 In stock
M25
Grey
$1.1833 - $1.2457 Request the lead time here
M40
Grey
$0.2918 - $0.3071 Request the lead time here
M12
Grey
$0.4645 - $0.5148 Request the lead time here
3/4 in
Grey
467602 $0.2249 - $0.4142 4088 In stock
M20
Black
  • of 3
Sealing Washer 3/4" NPT Brass;Neoprene Black

467699

Price Range
$0.2416 - $0.1312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Thickness
    3.5 mm
  • Full Material
    Brass;Neoprene
Cable Gland Locknut - Thread Size M16 ; ; Black

467600

Price Range
$0.263 - $0.1428

Stock Levels
385 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M40 ; ; Black

467610

Price Range
$2.1798 - $1.1833

Stock Levels
36 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 42 ; ; Grey

467749

Price Range
$2.8933 - $1.5706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M50 ; ; Grey

467758

Price Range
$1.6533 - $1.5706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 42 ; ; Black

467595

Price Range
$2.8933 - $1.5706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 9 ; ; Black

467586

Price Range
$0.263 - $0.1428

Stock Levels
157 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M25 ; ; Black

467605

Price Range
$0.7529 - $0.4087

Stock Levels
230 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 48 ; ; Grey

467750

Price Range
$2.1475 - $2.0402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M32 ; Thickness 6.0 mm | 0.236 in ; Black

550940

Price Range
$0.6284 - $0.5672

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 ; Thickness 5.0 mm | 0.197 in ; Black

550926

Price Range
$0.4607 - $0.4377

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M32 ; Thickness 7.0 mm | 0.276 in ; Black

467608

Price Range
$0.7083 - $0.6393

Stock Levels
83 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 1.000 in ; ; Black

467617

Price Range
$0.7514 - $0.6782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; ; Black

467598

Price Range
$0.2039 - $0.1106

Stock Levels
371 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 29 ; ; Grey

467747

Price Range
$0.7083 - $0.6393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M25 ; ; Grey

467755

Price Range
$0.7529 - $0.4087

Stock Levels
11763 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M40 ; ; Grey

467757

Price Range
$1.2457 - $1.1833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Grey

550913

Price Range
$0.3071 - $0.2918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 3/4 in ; ; Grey

467762

Price Range
$0.5148 - $0.4645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 ; ; Black

467602

Price Range
$0.4142 - $0.2249

Stock Levels
4088 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide