Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
$0.448 - $0.4715 15 In stock
Standard
PG 7
Black
$0.755 - $0.7947 Request the lead time here
Standard
PG 11
Black
$0.8781 - $0.9243 4110 In stock
Standard
PG 13.5
Grey
$3.12 - $3.457 Request the lead time here
Standard
PG 29
Black
$0.5301 - $0.9765 Request the lead time here
Standard
PG 7
Grey
$0.755 - $0.7947 Request the lead time here
Standard
PG 11
Grey
$1.0815 - $1.9924 15 In stock
Standard
PG 16
Black
$0.5908 - $0.6219 Request the lead time here
Standard
PG 9
Grey
$4.6924 - $4.9394 Request the lead time here
Standard
PG 36
Black
$0.448 - $0.4715 Request the lead time here
Standard
PG 7
Grey
$1.0601 - $1.116 Request the lead time here
Standard
PG 13.5
Grey
$0.4409 - $0.8121 20 In stock
Standard
PG 7
Black
$0.8977 - $1.6539 Request the lead time here
Standard
PG 13.5
Black
$1.0815 - $1.9924 Request the lead time here
Standard
PG 16
Grey
$6.2732 - $11.5559 Request the lead time here
Standard
PG 42
Grey
$8.039 - $8.4622 Request the lead time here
Standard
PG 48
Black
$0.9657 - $1.7791 Request the lead time here
Standard
M20
Red
$0.8781 - $0.9243 20 In stock
Standard
PG 11
Grey
$2.9843 - $3.3067 Request the lead time here
Standard
PG 29
Grey
$0.5746 - $1.0587 11 In stock
Standard
PG 9
Black
  • of 10
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467153

Price Range
$0.4715 - $0.448

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    2.0 - 5.0 mm
  • Maximum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467157

Price Range
$0.7947 - $0.755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 7.0 mm
  • Maximum Compatible Cable Diameter
    7.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Grey

467183

Price Range
$0.9243 - $0.8781

Stock Levels
4110 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 20.0 mm | 0.512 - 0.787 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467215

Price Range
$3.457 - $3.12

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 20.0 mm
  • Maximum Compatible Cable Diameter
    20.0 mm
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467223

Price Range
$0.9765 - $0.5301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    2.0 - 5.0 mm
  • Maximum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Grey

467182

Price Range
$0.7947 - $0.755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 7.0 mm
  • Maximum Compatible Cable Diameter
    7.0 mm
Cable Gland - Compatible Cable Diameter Range 10.0 - 14.0 mm | 0.394 - 0.551 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

467160

Price Range
$1.9924 - $1.0815

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Maximum Compatible Cable Diameter
    14.0 mm
Cable Gland - Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Grey

467180

Price Range
$0.6219 - $0.5908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    2.0 - 6.0 mm
  • Maximum Compatible Cable Diameter
    6.0 mm
Cable Gland - Compatible Cable Diameter Range 22.0 - 32.0 mm | 0.866 - 1.26 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Black

467170

Price Range
$4.9394 - $4.6924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    22.0 - 32.0 mm
  • Maximum Compatible Cable Diameter
    32.0 mm
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Grey

467178

Price Range
$0.4715 - $0.448

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    2.0 - 5.0 mm
  • Maximum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467228

Price Range
$1.116 - $1.0601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467152

Price Range
$0.8121 - $0.4409

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Maximum Compatible Cable Diameter
    6.5 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Black

467159

Price Range
$1.6539 - $0.8977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Maximum Compatible Cable Diameter
    9.0 mm
Cable Gland - Compatible Cable Diameter Range 10.0 - 14.0 mm | 0.394 - 0.551 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Grey

467185

Price Range
$1.9924 - $1.0815

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Maximum Compatible Cable Diameter
    14.0 mm
Cable Gland - Compatible Cable Diameter Range 32.0 - 38.0 mm | 1.26 - 1.496 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Grey

467197

Price Range
$11.5559 - $6.2732

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    32.0 - 38.0 mm
  • Maximum Compatible Cable Diameter
    38.0 mm
Cable Gland - Compatible Cable Diameter Range 37.0 - 44.0 mm | 1.457 - 1.732 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467220

Price Range
$8.4622 - $8.039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    37.0 - 44.0 mm
  • Maximum Compatible Cable Diameter
    44.0 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Red

467251-R

Price Range
$1.7791 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
  • Maximum Compatible Cable Diameter
    9.0 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467226

Price Range
$0.9243 - $0.8781

Stock Levels
20 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
  • Maximum Compatible Cable Diameter
    10.0 mm
Cable Gland - Compatible Cable Diameter Range 25.0 - 28.0 mm | 0.984 - 1.102 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Grey

467234

Price Range
$3.3067 - $2.9843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    25.0 - 28.0 mm
  • Maximum Compatible Cable Diameter
    28.0 mm
Cable Gland - Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467154

Price Range
$1.0587 - $0.5746

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Maximum Compatible Cable Diameter
    8.0 mm