Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
$0.5146 - $0.5417 Request the lead time here
Standard
PG7
Black
$0.5736 - $0.6037 17 In stock
Standard
PG9
Black
$2.6158 - $2.8984 Request the lead time here
Standard
PG42
Black
$0.8715 - $1.6057 Request the lead time here
Standard
PG13.5
Black
$5.5469 - $5.8389 Request the lead time here
Standard
PG36
Grey
$1.0292 - $1.0835 Request the lead time here
Standard
PG13.5
Grey
$1.05 - $1.9344 16 In stock
Standard
PG16
Black
$0.428 - $0.7884 20 In stock
Standard
PG7
Black
$0.9171 - $0.9655 Request the lead time here
Standard
M20
Red
$6.4967 - $11.9675 Request the lead time here
Standard
PG42
Black
$5.5469 - $5.8389 Request the lead time here
Standard
PG36
Black
$1.9617 - $3.6135 Request the lead time here
Standard
PG21
Grey
$5.2489 - $9.6692 Request the lead time here
Standard
M40
Black
$0.4349 - $0.4578 61 In stock
Standard
M12
Black
$0.5077 - $0.9352 11 In stock
Standard
M12
Black
$5.5469 - $5.8389 15 In stock
Standard
M40
Black
$1.8257 - $2.0229 Request the lead time here
Standard
3/4 NPT
Grey
$1.7224 - $3.173 Request the lead time here
Standard
M25
White
$1.5647 - $1.6471 68 In stock
Standard
M25
Grey
$1.6998 - $3.1312 9 In stock
Multi Slot
M20
Black
  • of 10
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467203

Price Range
$0.5417 - $0.5146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    5.0 mm
  • Minimum Compatible Cable Diameter
    2.0 mm
Cable Gland - Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467155

Price Range
$0.6037 - $0.5736

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.0 mm
  • Minimum Compatible Cable Diameter
    2.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 20.0 mm | 0.512 - 0.787 in ; Mounting Thread Length 12.0 mm | 0.472 in ; Black

467169

Price Range
$2.8984 - $2.6158

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    20.0 mm
  • Minimum Compatible Cable Diameter
    13.0 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Black

467159

Price Range
$1.6057 - $0.8715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    9.0 mm
  • Minimum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 22.0 - 32.0 mm | 0.866 - 1.26 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Grey

467236

Price Range
$5.8389 - $5.5469

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    32.0 mm
  • Minimum Compatible Cable Diameter
    22.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467228

Price Range
$1.0835 - $1.0292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Minimum Compatible Cable Diameter
    6.0 mm
Cable Gland - Compatible Cable Diameter Range 10.0 - 14.0 mm | 0.394 - 0.551 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

467160

Price Range
$1.9344 - $1.05

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    14.0 mm
  • Minimum Compatible Cable Diameter
    10.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467152

Price Range
$0.7884 - $0.428

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Minimum Compatible Cable Diameter
    3.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Red

467250-R

Price Range
$0.9655 - $0.9171

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Minimum Compatible Cable Diameter
    6.0 mm
Cable Gland - Compatible Cable Diameter Range 32.0 - 38.0 mm | 1.26 - 1.496 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467218

Price Range
$11.9675 - $6.4967

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    38.0 mm
  • Minimum Compatible Cable Diameter
    32.0 mm
Cable Gland - Compatible Cable Diameter Range 22.0 - 32.0 mm | 0.866 - 1.26 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467216

Price Range
$5.8389 - $5.5469

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    32.0 mm
  • Minimum Compatible Cable Diameter
    22.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467232

Price Range
$3.6135 - $1.9617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Minimum Compatible Cable Diameter
    13.0 mm
Cable Gland - Compatible Cable Diameter Range 22.0 - 32.0 mm | 0.866 - 1.26 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Black

467266

Price Range
$9.6692 - $5.2489

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    32.0 mm
  • Minimum Compatible Cable Diameter
    22.0 mm
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467243

Price Range
$0.4578 - $0.4349

Stock Levels
61 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    5.0 mm
  • Minimum Compatible Cable Diameter
    2.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467302

Price Range
$0.9352 - $0.5077

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Minimum Compatible Cable Diameter
    3.0 mm
Cable Gland - Compatible Cable Diameter Range 22.0 - 32.0 mm | 0.866 - 1.26 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467318

Price Range
$5.8389 - $5.5469

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    32.0 mm
  • Minimum Compatible Cable Diameter
    22.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467359

Price Range
$2.0229 - $1.8257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    16.0 mm
  • Minimum Compatible Cable Diameter
    9.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in ; Mounting Thread Length 10.0 mm | 0.394 in ; White

467256-W

Price Range
$3.173 - $1.7224

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Minimum Compatible Cable Diameter
    13.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Grey

467286

Price Range
$1.6471 - $1.5647

Stock Levels
68 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Minimum Compatible Cable Diameter
    13.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 13.0 mm | 0.236 - 0.512 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

550924

Price Range
$3.1312 - $1.6998

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Multi Slot
  • Material
    PA
  • Maximum Compatible Cable Diameter
    13.0 mm
  • Minimum Compatible Cable Diameter
    6.0 mm