Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
$8.039 - $8.4622 Request the lead time here
Standard
PG 48
Black
$0.8781 - $0.9243 18 In stock
Standard
PG 13.5
Black
$5.4064 - $5.6909 15 In stock
Standard
M40
Grey
$0.4409 - $0.8121 20 In stock
Standard
PG 7
Black
$2.0615 - $3.7976 10 In stock
Standard
PG 21
Black
$0.5746 - $1.0587 11 In stock
Standard
PG 9
Black
$0.4409 - $0.8121 110 In stock
Standard
M12
Grey
$1.0815 - $1.9924 15 In stock
Standard
PG 16
Black
$0.8781 - $0.9243 4110 In stock
Standard
PG 13.5
Grey
$0.755 - $0.7947 Request the lead time here
Standard
PG 11
Grey
$3.12 - $3.457 Request the lead time here
Standard
PG 29
Black
$0.5301 - $0.9765 Request the lead time here
Standard
PG 7
Grey
$1.8152 - $3.3438 20 In stock
Standard
M25
Red
$0.8781 - $0.9243 20 In stock
Standard
PG 11
Grey
$4.6924 - $4.9394 Request the lead time here
Standard
PG 36
Black
$0.9446 - $0.9944 Request the lead time here
Standard
M20
Red
$2.6943 - $2.9853 Request the lead time here
Standard
PG 29
Grey
$6.3649 - $6.6999 10 In stock
Standard
M50
Grey
$0.5746 - $0.6049 Request the lead time here
Standard
PG 9
Grey
$6.6916 - $12.3266 Request the lead time here
Standard
PG 42
Black
  • of 10
Cable Gland - Compatible Cable Diameter Range 37.0 - 44.0 mm | 1.457 - 1.732 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467220

Price Range
$8.4622 - $8.039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    37.0 - 44.0 mm
  • Maximum Compatible Cable Diameter
    44.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Black

467158

Price Range
$0.9243 - $0.8781

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Cable Gland - Compatible Cable Diameter Range 22.0 - 32.0 mm | 0.866 - 1.26 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Grey

467296

Price Range
$5.6909 - $5.4064

Stock Levels
15 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    22.0 - 32.0 mm
  • Maximum Compatible Cable Diameter
    32.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467152

Price Range
$0.8121 - $0.4409

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Maximum Compatible Cable Diameter
    6.5 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467213

Price Range
$3.7976 - $2.0615

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    9.0 - 16.0 mm
  • Maximum Compatible Cable Diameter
    16.0 mm
Cable Gland - Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467154

Price Range
$1.0587 - $0.5746

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Maximum Compatible Cable Diameter
    8.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Grey

467272

Price Range
$0.8121 - $0.4409

Stock Levels
110 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Maximum Compatible Cable Diameter
    6.5 mm
Cable Gland - Compatible Cable Diameter Range 10.0 - 14.0 mm | 0.394 - 0.551 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

467160

Price Range
$1.9924 - $1.0815

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Maximum Compatible Cable Diameter
    14.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Grey

467183

Price Range
$0.9243 - $0.8781

Stock Levels
4110 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Grey

467182

Price Range
$0.7947 - $0.755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    3.0 - 7.0 mm
  • Maximum Compatible Cable Diameter
    7.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 20.0 mm | 0.512 - 0.787 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467215

Price Range
$3.457 - $3.12

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 20.0 mm
  • Maximum Compatible Cable Diameter
    20.0 mm
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467223

Price Range
$0.9765 - $0.5301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    2.0 - 5.0 mm
  • Maximum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Red

467257-R

Price Range
$3.3438 - $1.8152

Stock Levels
20 In stock
Attributes
  • Colour
    Red
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    9.0 - 16.0 mm
  • Maximum Compatible Cable Diameter
    16.0 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467226

Price Range
$0.9243 - $0.8781

Stock Levels
20 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
  • Maximum Compatible Cable Diameter
    10.0 mm
Cable Gland - Compatible Cable Diameter Range 22.0 - 32.0 mm | 0.866 - 1.26 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Black

467170

Price Range
$4.9394 - $4.6924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    22.0 - 32.0 mm
  • Maximum Compatible Cable Diameter
    32.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Red

467250-R

Price Range
$0.9944 - $0.9446

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Maximum Compatible Cable Diameter
    12.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 20.0 mm | 0.512 - 0.787 in ; Mounting Thread Length 12.0 mm | 0.472 in ; Grey

467194

Price Range
$2.9853 - $2.6943

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    13.0 - 20.0 mm
  • Maximum Compatible Cable Diameter
    20.0 mm
Cable Gland - Compatible Cable Diameter Range 32.0 - 38.0 mm | 1.26 - 1.496 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Grey

467298

Price Range
$6.6999 - $6.3649

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    32.0 - 38.0 mm
  • Maximum Compatible Cable Diameter
    38.0 mm
Cable Gland - Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Grey

467179

Price Range
$0.6049 - $0.5746

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Maximum Compatible Cable Diameter
    8.0 mm
Cable Gland - Compatible Cable Diameter Range 32.0 - 38.0 mm | 1.26 - 1.496 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467218

Price Range
$12.3266 - $6.6916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon 6
  • Compatible Cable Diameter Range
    32.0 - 38.0 mm
  • Maximum Compatible Cable Diameter
    38.0 mm