Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Thermal Protection sleeves protect against temperature and abrasion. Suitable for use between 196 degrees C up to +350 degrees C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $3,185.4046 - $3,529.5342 | Request the lead time here |
0.787 in
20.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
||
| $3,779.695 - $4,188.0277 | Request the lead time here |
1.181 in
30.0 mm
|
2.047 in
52.0 mm
|
1.575 in
40.0 mm
|
||
| $643.9177 - $713.4823 | Request the lead time here |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| $2,268.7173 - $2,513.8143 | Request the lead time here |
0.551 in
14.0 mm
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
||
| $2,824.4457 - $3,129.5796 | Request the lead time here |
0.709 in
18.0 mm
|
1.299 in
33.0 mm
|
0.984 in
25.0 mm
|
||
| $1,930.7588 - $2,139.3449 | Request the lead time here |
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| $1,097.656 - $1,216.2394 | Request the lead time here |
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $4,549.8649 - $5,041.4015 | Request the lead time here |
1.575 in
40.0 mm
|
2.559 in
65.0 mm
|
1.969 in
50.0 mm
|
||
| $1,266.6842 - $1,403.5282 | Request the lead time here |
0.276 in
7.0 mm
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
||
| $1,488.7602 - $1,649.5958 | Request the lead time here |
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
||
| $531.3574 - $588.7617 | Request the lead time here |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm