Double Locking Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Full Material | View | |
|---|---|---|---|---|---|---|---|
| $0.3826 - $0.4239 | Request the lead time here |
|
14.567 in
370.0 mm
|
Natural
|
Nylon 6/6
|
||
| $0.4329 - $0.7974 | 15 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
Black
|
Nylon 6/6
|
||
| $1.0577 - $1.9484 | 7 In stock |
7.087 in
180.0 mm
|
24.016 in
610.0 mm
|
Black
|
Nylon 6/6
|
||
| $1.8052 - $3.3255 | 14 In stock |
9.055 in
230.0 mm
|
29.921 in
760.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.2947 - $0.5429 | 11 In stock |
2.165 in
55.0 mm
|
9.252 in
235.0 mm
|
Black
|
Nylon 6/6
|
||
| 490005 | $0.6142 - $1.1314 | 15 In stock |
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
Black
|
Nylon 6/6
|
|
| $0.2457 - $0.4525 | Request the lead time here |
1.772 in
45.0 mm
|
7.087 in
180.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.361 - $0.665 | 8 In stock |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.1571 - $0.2895 | Request the lead time here |
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.9926 - $1.8285 | 15 In stock |
6.299 in
160.0 mm
|
20.079 in
510.0 mm
|
Black
|
Nylon 6/6
|
||
| $0.3323 - $0.3682 | Request the lead time here |
|
8.858 in
225.0 mm
|
Natural
|
Nylon 6/6
|
||
| $0.3449 - $0.3822 | Request the lead time here |
2.323 in
59.0 mm
|
8.858 in
225.0 mm
|
Black
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue