Menu Search

Cable Ties - Standard/Non Releasable/Nylon/Black

In stock

standard non-releasable cable ties made from black nylon.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Head Type Overall Length Colour Overall Width Full Material View
95 In stock
203.0 mm
Black
4.6 mm
Nylon 6/6
83106 In stock
250.0 mm
Black
4.8 mm
Nylon 6/6
9 In stock
120.0 mm
Black
3.2 mm
Nylon 6/6
460212 16809 In stock
203.0 mm
Black
2.5 mm
Nylon 6/6
1010 In stock
368.0 mm
Black
3.6 mm
Nylon 6/6
19 In stock
710.0 mm
Black
9.0 mm
Nylon 6/6
5910 In stock
142.0 mm
Black
3.2 mm
Nylon 6/6
10 In stock
331.0 mm
Black
3.6 mm
Nylon 6/6
8007 In stock
385.0 mm
Black
4.8 mm
Nylon 6/6
5 In stock
142.0 mm
Black
2.5 mm
Nylon 6/6
10 In stock
165.0 mm
Black
2.5 mm
Nylon 6/6
9 In stock
310.0 mm
Black
4.8 mm
Nylon 6/6
Request the lead time here
150.0 mm
Black
7.6 mm
Nylon 6/6
900 In stock
292.0 mm
Black
3.6 mm
Polyamide 66
10 In stock
432.0 mm
Black
4.8 mm
Nylon 6/6
461191 9 In stock
610.0 mm
Black
9.0 mm
Nylon 6/6
20 In stock
203.0 mm
Black
3.2 mm
Nylon 6/6
10 In stock
265.0 mm
Black
3.6 mm
Nylon 6/6
10 In stock
300.0 mm
Black
7.6 mm
Nylon 6/6
90 In stock
240.0 mm
Black
7.6 mm
Nylon 6/6
  • of 2
Standard Cable Tie - ; Overall Width 4.6 mm | 0.181 in ; Overall Length 203.0 mm | 7.992 in

460227


Stock Levels
95 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    203.0 mm
  • Overall Width
    4.6 mm
Standard Cable Tie - ; Overall Width 4.8 mm | 0.189 in ; Overall Length 250.0 mm | 9.843 in

460228


Stock Levels
83106 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
Standard Cable Tie - ; Overall Width 3.2 mm | 0.126 in ; Overall Length 120.0 mm | 4.724 in

460213


Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    120.0 mm
  • Overall Width
    3.2 mm
Standard Cable Tie - ; Overall Width 2.5 mm | 0.098 in ; Overall Length 203.0 mm | 7.992 in

460212


Stock Levels
16809 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    203.0 mm
  • Overall Width
    2.5 mm
Standard Cable Tie - ; Overall Width 3.6 mm | 0.142 in ; Overall Length 368.0 mm | 14.488 in

460222


Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    368.0 mm
  • Overall Width
    3.6 mm
Standard Cable Tie - ; Overall Width 9.0 mm | 0.354 in ; Overall Length 710.0 mm | 27.953 in

461193


Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    80.0 kg
  • Overall Length
    710.0 mm
  • Overall Width
    9.0 mm
Standard Cable Tie - ; Overall Width 3.2 mm | 0.126 in ; Overall Length 142.0 mm | 5.591 in

460214


Stock Levels
5910 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    142.0 mm
  • Overall Width
    3.2 mm
Standard Cable Tie - ; Overall Width 3.6 mm | 0.142 in ; Overall Length 331.0 mm | 13.031 in

460221


Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    331.0 mm
  • Overall Width
    3.6 mm
Standard Cable Tie - ; Overall Width 4.8 mm | 0.189 in ; Overall Length 385.0 mm | 15.157 in

460233


Stock Levels
8007 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    385.0 mm
  • Overall Width
    4.8 mm
Standard Cable Tie - ; Overall Width 2.5 mm | 0.098 in ; Overall Length 142.0 mm | 5.591 in

460210


Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    8.0 kg
  • Overall Length
    142.0 mm
  • Overall Width
    2.5 mm
Standard Cable Tie - ; Overall Width 2.5 mm | 0.098 in ; Overall Length 165.0 mm | 6.496 in

460211


Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    8.0 kg
  • Overall Length
    165.0 mm
  • Overall Width
    2.5 mm
Standard Cable Tie - ; Overall Width 4.8 mm | 0.189 in ; Overall Length 310.0 mm | 12.205 in

460231


Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    310.0 mm
  • Overall Width
    4.8 mm
Standard Cable Tie - ; Overall Width 7.6 mm | 0.299 in ; Overall Length 150.0 mm | 5.906 in

461182


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    55.0 kg
  • Overall Length
    150.0 mm
  • Overall Width
    7.6 mm
Standard Cable Tie - ; Overall Width 3.6 mm | 0.142 in ; Overall Length 292.0 mm | 11.496 in

460220


Stock Levels
900 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    292.0 mm
  • Overall Width
    3.6 mm
Standard Cable Tie - ; Overall Width 4.8 mm | 0.189 in ; Overall Length 432.0 mm | 17.008 in

460234


Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    432.0 mm
  • Overall Width
    4.8 mm
Standard Cable Tie - ; Overall Width 9.0 mm | 0.354 in ; Overall Length 610.0 mm | 24.016 in

461191


Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    80.0 kg
  • Overall Length
    610.0 mm
  • Overall Width
    9.0 mm
Standard Cable Tie - ; Overall Width 3.2 mm | 0.126 in ; Overall Length 203.0 mm | 7.992 in

460216


Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    203.0 mm
  • Overall Width
    3.2 mm
Standard Cable Tie - ; Overall Width 3.6 mm | 0.142 in ; Overall Length 265.0 mm | 10.433 in

460219


Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    265.0 mm
  • Overall Width
    3.6 mm
Standard Cable Tie - ; Overall Width 7.6 mm | 0.299 in ; Overall Length 300.0 mm | 11.811 in

461186


Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    55.0 kg
  • Overall Length
    300.0 mm
  • Overall Width
    7.6 mm
Standard Cable Tie - ; Overall Width 7.6 mm | 0.299 in ; Overall Length 240.0 mm | 9.449 in

461184


Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    55.0 kg
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm