standard non-releasable cable ties made from black nylon.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
---|---|---|---|---|---|---|---|---|
$0.056 - $0.062 | 20 In stock |
Non-Releasable Head
|
7.992 in
203.0 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
||
$0.1078 - $0.1195 | 10 In stock |
Non-Releasable Head
|
10.433 in
265.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
$0.2133 - $0.2362 | 10 In stock |
Non-Releasable Head
|
11.811 in
300.0 mm
|
Black
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
$0.0377 - $0.0419 | 6410 In stock |
Non-Releasable Head
|
5.591 in
142.0 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
||
$0.1227 - $0.136 | 10 In stock |
Non-Releasable Head
|
13.031 in
331.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
$0.1529 - $0.1694 | 8007 In stock |
Non-Releasable Head
|
15.157 in
385.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.8837 - $0.9792 | 10 In stock |
Non-Releasable Head
|
31.969 in
812.0 mm
|
Black
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
$0.4448 - $0.4929 | 980 In stock |
Non-Releasable Head
|
17.717 in
450.0 mm
|
Black
|
0.315 in
8.0 mm
|
Nylon 6/6
|
||
$2.8285 - $3.1341 | Request the lead time here |
Non-Releasable Head
|
47.992 in
1219.0 mm
|
Black
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
$0.5442 - $0.603 | 7 In stock |
Non-Releasable Head
|
21.654 in
550.0 mm
|
Black
|
0.315 in
8.0 mm
|
Nylon 6/6
|
||
$0.2031 - $0.2138 | 9 In stock |
Non-Releasable Head
|
7.874 in
200.0 mm
|
Black
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.1731 - $0.3187 | 10 In stock |
Non-Releasable Head
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
$0.2221 - $0.2461 | 9 In stock |
Non-Releasable Head
|
11.024 in
280.0 mm
|
Black
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
$1.1313 - $1.2536 | Request the lead time here |
Non-Releasable Head
|
35.984 in
914.0 mm
|
Black
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
$0.9803 - $1.806 | 18 In stock |
Non-Releasable Head
|
14.173 in
360.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$0.6836 - $0.7575 | Request the lead time here |
Non-Releasable Head
|
26.969 in
685.0 mm
|
Black
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
$1.0197 - $1.0733 | 10 In stock |
Non-Releasable Head
|
11.417 in
290.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
$2.0245 - $2.2432 | Request the lead time here |
Non-Releasable Head
|
45.984 in
1168.0 mm
|
Black
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
$0.1507 - $0.167 | 7020 In stock |
Non-Releasable Head
|
7.992 in
203.0 mm
|
Black
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
$0.8031 - $0.89 | 10 In stock |
Non-Releasable Head
|
30 in
762.0 mm
|
Black
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue