Standard releasable cable ties made from natural nylon.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
|
19.685 in
500.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
| 10 In stock |
|
11.024 in
280.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
17.008 in
432.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
11.811 in
300.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
45.984 in
1168.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
|||
| 10 In stock |
|
6.496 in
165.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
6.299 in
160.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
| 10 In stock |
|
7.087 in
180.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
15.157 in
385.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
7.992 in
203.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
9.449 in
240.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
26.969 in
685.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
|||
| 8 In stock |
|
3.78 in
96.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
|||
| 29910 In stock |
|
12.205 in
310.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
27.953 in
710.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
|||
| 461179 | Request the lead time here |
|
35.984 in
914.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
| Request the lead time here |
|
9.843 in
250.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
24.016 in
610.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
|||
| 10 In stock |
|
30 in
762.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
4.724 in
120.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue