Standard releasable cable ties made from natural nylon.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0258 - $0.0286 | Request the lead time here |  | 
5.591 in
 
142.0 mm
 | 
Natural
 | 
0.098 in
 
2.5 mm
 | 
Nylon 6/6
 | ||
| $0.3128 - $0.3464 | Request the lead time here |  | 
19.685 in
 
500.0 mm
 | 
Natural
 | 
0.189 in
 
4.8 mm
 | 
Nylon 6/6
 | ||
| $0.0211 - $0.0233 | Request the lead time here |  | 
4.724 in
 
120.0 mm
 | 
Natural
 | 
0.098 in
 
2.5 mm
 | 
Nylon 6/6
 | ||
| 461179 | $1.1313 - $1.2536 | Request the lead time here |  | 
35.984 in
 
914.0 mm
 | 
Natural
 | 
0.354 in
 
9.0 mm
 | 
Nylon 6/6
 | |
| $0.0796 - $0.0881 | 95 In stock |  | 
7.992 in
 
203.0 mm
 | 
Natural
 | 
0.181 in
 
4.6 mm
 | 
Nylon 6/6
 | ||
| $0.1923 - $0.213 | Request the lead time here |  | 
17.008 in
 
432.0 mm
 | 
Natural
 | 
0.189 in
 
4.8 mm
 | 
Nylon 6/6
 | ||
| $0.028 - $0.0312 | 10 In stock |  | 
6.496 in
 
165.0 mm
 | 
Natural
 | 
0.098 in
 
2.5 mm
 | 
Nylon 6/6
 | ||
| $0.7722 - $0.8557 | Request the lead time here |  | 
27.953 in
 
710.0 mm
 | 
Natural
 | 
0.354 in
 
9.0 mm
 | 
Nylon 6/6
 | ||
| $0.2221 - $0.2461 | 10 In stock |  | 
11.024 in
 
280.0 mm
 | 
Natural
 | 
0.299 in
 
7.6 mm
 | 
Nylon 6/6
 | ||
| $0.017 - $0.0188 | 8 In stock |  | 
3.78 in
 
96.0 mm
 | 
Natural
 | 
0.098 in
 
2.5 mm
 | 
Nylon 6/6
 | ||
| $0.0365 - $0.0404 | 10 In stock |  | 
7.992 in
 
203.0 mm
 | 
Natural
 | 
0.098 in
 
2.5 mm
 | 
Nylon 6/6
 | ||
| $0.2829 - $0.3134 | 20 In stock |  | 
17.717 in
 
450.0 mm
 | 
Natural
 | 
0.189 in
 
4.8 mm
 | 
Nylon 6/6
 | ||
| $0.115 - $0.1275 | Request the lead time here |  | 
5.906 in
 
150.0 mm
 | 
Natural
 | 
0.299 in
 
7.6 mm
 | 
Nylon 6/6
 | ||
| $0.5442 - $0.603 | Request the lead time here |  | 
21.654 in
 
550.0 mm
 | 
Natural
 | 
0.315 in
 
8.0 mm
 | 
Nylon 6/6
 | ||
| $2.8285 - $3.1341 | Request the lead time here |  | 
47.992 in
 
1219.0 mm
 | 
Natural
 | 
0.354 in
 
9.0 mm
 | 
Nylon 6/6
 | ||
| $0.2133 - $0.2362 | Request the lead time here |  | 
11.811 in
 
300.0 mm
 | 
Natural
 | 
0.299 in
 
7.6 mm
 | 
Nylon 6/6
 | ||
| $2.0245 - $2.2432 | Request the lead time here |  | 
45.984 in
 
1168.0 mm
 | 
Natural
 | 
0.354 in
 
9.0 mm
 | 
Nylon 6/6
 | ||
| $0.1076 - $0.1193 | Request the lead time here |  | 
9.843 in
 
250.0 mm
 | 
Natural
 | 
0.189 in
 
4.8 mm
 | 
Nylon 6/6
 | ||
| $0.6503 - $0.7205 | Request the lead time here |  | 
24.016 in
 
610.0 mm
 | 
Natural
 | 
0.354 in
 
9.0 mm
 | 
Nylon 6/6
 | ||
| $0.8667 - $1.5965 | 10 In stock |  | 
30 in
 
762.0 mm
 | 
Natural
 | 
0.354 in
 
9.0 mm
 | 
Nylon 6/6
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue