Standard releasable cable ties made from natural nylon.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| 461171 | $0.298 - $0.3303 | Request the lead time here |
|
14.961 in
380.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
|
| $0.0167 - $0.0186 | Request the lead time here |
|
3.937 in
100.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.1228 - $0.1361 | Request the lead time here |
|
11.024 in
280.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.043 - $0.0477 | 10 In stock |
|
4.724 in
120.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.2761 - $0.306 | Request the lead time here |
|
13.386 in
340.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
| $0.0146 - $0.0162 | 18 In stock |
|
2.953 in
75.0 mm
|
Natural
|
0.094 in
2.4 mm
|
Nylon 6/6
|
||
| $0.0583 - $0.0644 | Request the lead time here |
|
6.299 in
160.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.0654 - $0.0726 | 10 In stock |
|
7.087 in
180.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.0735 - $0.0814 | 11 In stock |
|
7.48 in
190.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.1203 - $0.1332 | 9 In stock |
|
11.811 in
300.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.1307 - $0.1447 | 29910 In stock |
|
12.205 in
310.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.1444 - $0.1599 | Request the lead time here |
|
14.488 in
368.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| 461172 | $0.4448 - $0.4929 | Request the lead time here |
|
17.717 in
450.0 mm
|
Natural
|
0.315 in
8.0 mm
|
Polyamide 66
|
|
| $0.1529 - $0.1694 | Request the lead time here |
|
15.157 in
385.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.1507 - $0.167 | Request the lead time here |
|
7.992 in
203.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
| $0.1906 - $0.2112 | Request the lead time here |
|
9.449 in
240.0 mm
|
Natural
|
0.299 in
7.6 mm
|
Nylon 6/6
|
||
| $0.6836 - $0.7575 | Request the lead time here |
|
26.969 in
685.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
| $0.8837 - $0.9792 | Request the lead time here |
|
31.969 in
812.0 mm
|
Natural
|
0.354 in
9.0 mm
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue