Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.
It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| 11 In stock |
|
6.299 in
160.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
8.071 in
205.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
|||
| 100 In stock |
|
4.724 in
120.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
5.906 in
150.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
|||
| 9 In stock |
|
7.48 in
190.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|||
| 9 In stock |
|
11.024 in
280.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
|||
| 20 In stock |
|
7.874 in
200.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
|||
| 14 In stock |
|
11.496 in
292.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
9.843 in
250.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
|||
| Request the lead time here |
|
10.433 in
265.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue