These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.
It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0583 - $0.0644 | 11 In stock |
|
6.299 in
160.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.0785 - $0.0871 | 14 In stock |
|
11.496 in
292.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.1078 - $0.1195 | Request the lead time here |
|
10.433 in
265.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.5932 - $0.6244 | 9 In stock |
|
11.024 in
280.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.043 - $0.0477 | 100 In stock |
|
4.724 in
120.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.5252 - $0.9674 | 20 In stock |
|
7.874 in
200.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.7488 - $0.7881 | Request the lead time here |
|
5.906 in
150.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.0733 - $0.0812 | 9 In stock |
|
7.48 in
190.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.0722 - $0.08 | Request the lead time here |
|
9.843 in
250.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.0604 - $0.0669 | Request the lead time here |
|
8.071 in
205.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue