Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|
| $119.2872 - $132.1742 | Request the lead time here |
Natural
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Polyethylene
|
||
| $237.3355 - $262.9756 | Request the lead time here |
Black
|
0.750 in
19.1 mm
|
3.500 in
88.9 mm
|
Polyethylene
|
||
| $215.7435 - $239.051 | Request the lead time here |
Black
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
Polyethylene
|
||
| $257.1578 - $284.9393 | Request the lead time here |
Natural
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
Polyethylene
|
||
| $171.763 - $190.319 | Request the lead time here |
Black
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
Polyethylene
|
||
| $186.2091 - $434.50 | Request the lead time here |
Natural
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
Polyethylene
|
||
| $181.3201 - $200.9087 | 19 In stock |
Natural
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
Polyethylene
|
||
| $5.2694 - $5.5469 | Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
5.906 in
150.0 mm
|
Low Density Polyethylene
|
||
| $0.8646 - $0.9101 | Request the lead time here |
Black
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Low Density Polyethylene
|
||
| $9.6826 - $10.7287 | 2 In stock |
Black
|
|
|
Polyethylene
|
||
| $12.4347 - $13.7781 | 3 In stock |
Black
|
|
|
Polyethylene
|
||
| $19.9068 - $22.0574 | 1 In stock |
Black
|
|
|
Polyethylene
|
||
| SBX-15-E | $25.3194 - $28.0547 | 1 In stock |
Black
|
|
|
Polyethylene
|
|
| $1.6433 - $1.8208 | Request the lead time here |
Natural
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
Low Density Polyethylene
|
||
| $38.0092 - $42.1155 | 1 In stock |
Black
|
|
|
Polyethylene
|
||
| $2.0129 - $2.2304 | Request the lead time here |
Natural
|
0.512 in
13.0 mm
|
2.756 in
70.0 mm
|
Low Density Polyethylene
|
||
| $3.8594 - $4.2763 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
4.724 in
120.0 mm
|
Low Density Polyethylene
|
||
| $45.7674 - $50.7118 | 1 In stock |
Black
|
|
|
Polyethylene
|
||
| $0.8642 - $0.9097 | Request the lead time here |
Natural
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Low Density Polyethylene
|
||
| $0.8957 - $0.9923 | Request the lead time here |
Natural
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Low Density Polyethylene