Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cam Clamps are simple and robust clamps that firmly hold and grasp workpieces. It has a cam mechanism that enables quick tightening or relaxing of the grip. Simply rotating the cam adjusts the clamping force to meet the applications needs.
It is versatile and adjustable, accommodating a wide range of sizes and shapes, and delivers a uniform and even distribution of clamping force to provide a secure grasp without hurting the application.
They are easy to install with a spanner. Insert the flanged collar and screw it into the cam body. Tighten the locking screw to secure the cam. Used in metallurgy, electronics, and construction.
Material: Steel Series Code: SR12109
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | w2 | h2 | d1 | h1 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $198.5783 - $220.0314 | Request the lead time here |
15.0
|
15.0
|
20.5
|
10.0
|
30.0
|
20.0
|
M10x1.50
|
||
| $233.5613 - $258.7938 | Request the lead time here |
18.0
|
17.0
|
23.2
|
12.0
|
34.0
|
24.0
|
M12x1.75
|
||
| $167.4472 - $185.5372 | Request the lead time here |
12.0
|
12.0
|
16.4
|
8.0
|
24.0
|
16.0
|
M8x1.25