Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Body Diameter | Mount Type | Thread Length | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
$100.7723 - $111.6591 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.976 in
101.0 mm
|
||
$68.3036 - $75.6827 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
2.48 in
63.0 mm
|
||
1220714 | $68.738 - $76.164 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
2.48 in
63.0 mm
|
|
$86.4093 - $95.7444 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.228 in
82.0 mm
|
||
$101.7902 - $112.7869 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.976 in
101.0 mm
|
||
$103.487 - $114.6671 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.976 in
101.0 mm
|
||
$103.487 - $114.6671 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.976 in
101.0 mm
|
||
1220697 | $108.9963 - $120.7715 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.976 in
101.0 mm
|
|
$81.4431 - $90.2417 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
3.228 in
82.0 mm
|
||
$104.6815 - $115.9906 | Request the lead time here |
M10
|
4.567 in
116.0 mm
|
1.024 in
26.0 mm
|
Screw Mount
|
1.772 in
45.0 mm
|
3.976 in
101.0 mm
|
||
$68.9936 - $76.4472 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
2.48 in
63.0 mm
|
||
$83.6149 - $92.6481 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.228 in
82.0 mm
|
||
$67.7607 - $75.0811 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.63 in
16.0 mm
|
2.48 in
63.0 mm
|
||
$83.0719 - $92.0465 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.228 in
82.0 mm
|
||
$68.7742 - $76.2041 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
2.48 in
63.0 mm
|
||
$70.8012 - $78.4501 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
2.48 in
63.0 mm
|
||
$81.769 - $90.6027 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
3.228 in
82.0 mm
|
||
$84.4595 - $93.5839 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.228 in
82.0 mm
|
||
$84.5923 - $93.731 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.228 in
82.0 mm
|
||
$67.9779 - $75.3217 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
2.48 in
63.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue