External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Body Diameter | Mount Type | Thread Length | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
$81.0088 - $89.7604 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.228 in
82.0 mm
|
||
$68.7742 - $76.2041 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
2.48 in
63.0 mm
|
||
$82.2657 - $91.1532 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
3.228 in
82.0 mm
|
||
$82.6376 - $91.5653 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.228 in
82.0 mm
|
||
$82.6376 - $91.5653 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.228 in
82.0 mm
|
||
$84.4595 - $93.5839 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.228 in
82.0 mm
|
||
$81.4431 - $90.2417 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
3.228 in
82.0 mm
|
||
$68.738 - $76.164 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
2.48 in
63.0 mm
|
||
$84.5923 - $93.731 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.228 in
82.0 mm
|
||
$83.0719 - $92.0465 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.228 in
82.0 mm
|
||
$67.9779 - $75.3217 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
2.48 in
63.0 mm
|
||
$104.6815 - $115.9906 | Request the lead time here |
M10
|
4.567 in
116.0 mm
|
1.024 in
26.0 mm
|
Screw Mount
|
1.772 in
45.0 mm
|
3.976 in
101.0 mm
|
||
$102.5581 - $113.6377 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
3.976 in
101.0 mm
|
||
$72.6255 - $80.4715 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
2.48 in
63.0 mm
|
||
$100.7723 - $111.6591 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.976 in
101.0 mm
|
||
$68.3036 - $75.6827 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
2.48 in
63.0 mm
|
||
$101.7902 - $112.7869 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.976 in
101.0 mm
|
||
$103.487 - $114.6671 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.976 in
101.0 mm
|
||
$103.487 - $114.6671 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.976 in
101.0 mm
|
||
1220714 | $68.738 - $76.164 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
2.48 in
63.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue