Menu Search

Cam Levers - Threaded Stud

In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Body Diameter Mount Type Thread Length Overall Height View
$81.0088 - $89.7604 Request the lead time here
M6
25.0 mm
Screw Mount
20.0 mm
82.0 mm
$68.7742 - $76.2041 Request the lead time here
M5
19.0 mm
Screw Mount
25.0 mm
63.0 mm
$82.2657 - $91.1532 Request the lead time here
M8
25.0 mm
Screw Mount
25.0 mm
82.0 mm
$82.6376 - $91.5653 Request the lead time here
M6
25.0 mm
Screw Mount
35.0 mm
82.0 mm
$82.6376 - $91.5653 Request the lead time here
M8
25.0 mm
Screw Mount
35.0 mm
82.0 mm
$84.4595 - $93.5839 Request the lead time here
M8
25.0 mm
Screw Mount
50.0 mm
82.0 mm
$81.4431 - $90.2417 Request the lead time here
M6
25.0 mm
Screw Mount
25.0 mm
82.0 mm
$68.738 - $76.164 Request the lead time here
M6
19.0 mm
Screw Mount
35.0 mm
63.0 mm
$84.5923 - $93.731 Request the lead time here
M8
25.0 mm
Screw Mount
60.0 mm
82.0 mm
$83.0719 - $92.0465 Request the lead time here
M8
25.0 mm
Screw Mount
40.0 mm
82.0 mm
$67.9779 - $75.3217 Request the lead time here
M5
19.0 mm
Screw Mount
20.0 mm
63.0 mm
$104.6815 - $115.9906 Request the lead time here
M10
116.0 mm
26.0 mm
Screw Mount
45.0 mm
101.0 mm
$102.5581 - $113.6377 Request the lead time here
M8
30.0 mm
Screw Mount
25.0 mm
101.0 mm
$72.6255 - $80.4715 Request the lead time here
M6
19.0 mm
Screw Mount
25.0 mm
63.0 mm
$100.7723 - $111.6591 Request the lead time here
M10
30.0 mm
Screw Mount
20.0 mm
101.0 mm
$68.3036 - $75.6827 Request the lead time here
M5
16.0 mm
Screw Mount
30.0 mm
63.0 mm
$101.7902 - $112.7869 Request the lead time here
M8
30.0 mm
Screw Mount
20.0 mm
101.0 mm
$103.487 - $114.6671 Request the lead time here
M10
30.0 mm
Screw Mount
40.0 mm
101.0 mm
$103.487 - $114.6671 Request the lead time here
M8
30.0 mm
Screw Mount
40.0 mm
101.0 mm
1220714 $68.738 - $76.164 Request the lead time here
M5
16.0 mm
Screw Mount
35.0 mm
63.0 mm
  • of 3
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220726

Price Range
$89.7604 - $81.0088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220712

Price Range
$76.2041 - $68.7742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220735

Price Range
$91.1532 - $82.2657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220729

Price Range
$91.5653 - $82.6376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220737

Price Range
$91.5653 - $82.6376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220739

Price Range
$93.5839 - $84.4595

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220727

Price Range
$90.2417 - $81.4431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220722

Price Range
$76.164 - $68.738

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:60.0 mm | 2.362 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220740

Price Range
$93.731 - $84.5923

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220738

Price Range
$92.0465 - $83.0719

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220711

Price Range
$75.3217 - $67.9779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:26.0 mm | 1.024 in ; Thread Length:45.0 mm | 1.772 in ; Overall Height - 101.0 mm | 3.976 in ; Overall Length - 116.0 mm | 4.567 in ; Mount Type - Screw Mount

1220699

Price Range
$115.9906 - $104.6815

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    26.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220703

Price Range
$113.6377 - $102.5581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220720

Price Range
$80.4715 - $72.6255

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220694

Price Range
$111.6591 - $100.7723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:16.0 mm | 0.63 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220713

Price Range
$75.6827 - $68.3036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220702

Price Range
$112.7869 - $101.7902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220698

Price Range
$114.6671 - $103.487

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220706

Price Range
$114.6671 - $103.487

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:16.0 mm | 0.63 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220714

Price Range
$76.164 - $68.738

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm