Menu Search

Cam Levers - Threaded Stud

In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Body Diameter Mount Type Thread Length Overall Height View
$86.4093 - $95.7444 Request the lead time here
M8
25.0 mm
Screw Mount
20.0 mm
82.0 mm
$100.7723 - $111.6591 Request the lead time here
M10
30.0 mm
Screw Mount
20.0 mm
101.0 mm
$11.3217 - $20.8558 Request the lead time here
M10
18.5 mm
Stud
40.0 mm
45.0 mm
$9.6926 - $17.8549 Request the lead time here
M8
15.0 mm
Threaded Stud
15.0 mm
37.0 mm
$11.3467 - $20.902 Request the lead time here
M8
15.0 mm
Threaded Stud
40.0 mm
37.0 mm
$9.8982 - $18.2336 Request the lead time here
M6
12.0 mm
Threaded Stud
20.0 mm
28.0 mm
$13.0367 - $24.015 Request the lead time here
M10
18.5 mm
Stud
30.0 mm
45.0 mm
$13.4729 - $24.8184 Request the lead time here
M12
18.5 mm
Stud
50.0 mm
45.0 mm
$12.9068 - $23.7757 Request the lead time here
M12
18.5 mm
Stud
30.0 mm
45.0 mm
$9.8498 - $18.1445 Request the lead time here
M8
15.0 mm
Threaded Stud
30.0 mm
37.0 mm
$12.5539 - $23.1255 Request the lead time here
M10
92.0 mm
18.5 mm
Stud
20.0 mm
45.0 mm
$9.8498 - $18.1445 Request the lead time here
M8
15.0 mm
Threaded Stud
20.0 mm
37.0 mm
  • of 3
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220734

Price Range
$95.7444 - $86.4093

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220694

Price Range
$111.6591 - $100.7723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:18.5 mm | 0.728 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 45.0 mm | 1.772 in ; ; Mount Type - Stud

496369

Price Range
$20.8558 - $11.3217

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Body Height
    47.0 mm
Cam Lever - Body Diameter:15.0 mm | 0.591 in ; Thread Length:15.0 mm | 0.591 in ; Overall Height - 37.0 mm | 1.457 in ; ; Mount Type - Threaded Stud

496360

Price Range
$17.8549 - $9.6926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Body Height
    38.0 mm
Cam Lever - Body Diameter:15.0 mm | 0.591 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 37.0 mm | 1.457 in ; ; Mount Type - Threaded Stud

496364

Price Range
$20.902 - $11.3467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Body Height
    38.0 mm
Cam Lever - Body Diameter:12.0 mm | 0.472 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 28.0 mm | 1.102 in ; ; Mount Type - Threaded Stud

496356

Price Range
$18.2336 - $9.8982

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    12.0 mm
  • Body Height
    29.0 mm
Cam Lever - Body Diameter:18.5 mm | 0.728 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 45.0 mm | 1.772 in ; ; Mount Type - Stud

496368

Price Range
$24.015 - $13.0367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Body Height
    47.0 mm
Cam Lever - Body Diameter:18.5 mm | 0.728 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 45.0 mm | 1.772 in ; ; Mount Type - Stud

496373

Price Range
$24.8184 - $13.4729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Body Height
    47.0 mm
Cam Lever - Body Diameter:18.5 mm | 0.728 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 45.0 mm | 1.772 in ; ; Mount Type - Stud

496372

Price Range
$23.7757 - $12.9068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Body Height
    47.0 mm
Cam Lever - Body Diameter:15.0 mm | 0.591 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 37.0 mm | 1.457 in ; ; Mount Type - Threaded Stud

496363

Price Range
$18.1445 - $9.8498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Body Height
    38.0 mm
Cam Lever - Body Diameter:18.5 mm | 0.728 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 45.0 mm | 1.772 in ; Overall Length - 92.0 mm | 3.622 in ; Mount Type - Stud

496367

Price Range
$23.1255 - $12.5539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    PA
  • Mount Type
    Stud
  • Body Diameter
    18.5 mm
  • Body Height
    47.0 mm
Cam Lever - Body Diameter:15.0 mm | 0.591 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 37.0 mm | 1.457 in ; ; Mount Type - Threaded Stud

496361

Price Range
$18.1445 - $9.8498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Body Height
    38.0 mm