Quantity | Unit price |
---|---|
10 - 49 | $18.2992 |
50 - 249 | $17.3842 |
250 + | $16.515 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Length | 45.0 mm |
---|---|
Cam Length | 1.772 in |
Housing Height | 17.3 mm |
Housing Height | 0.681 in |
Latch Style | Cam Lock |
Lock Type | Cylinder Locking |
Full Material | Stainless Steel |
Cam Material | Stainless Steel |
Colour | Natural |
Maximum Grip | 25.3 mm |
Maximum Grip | 0.996 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue