Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Cam Length | Finish | Lock Type | View | |
|---|---|---|---|---|---|---|---|
| $5.1938 - $5.7549 | Request the lead time here |
|
|
|
|
||
| $5.936 - $6.5773 | Request the lead time here |
|
|
|
|
||
| $13.0689 - $24.0743 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
||
| $13.0689 - $24.0743 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
||
| $8.6266 - $9.5586 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
||
| $6.7311 - $7.4583 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
||
| $14.8677 - $27.388 | 47 In stock |
|
1.772 in
45.0 mm
|
|
|
||
| $5.6555 - $6.2665 | Request the lead time here |
0.787 in
20.0 mm
|
1.299 in
33.0 mm
|
|
|
||
| $10.3249 - $19.0195 | Request the lead time here |
|
|
|
|
||
| $6.2326 - $6.9059 | Request the lead time here |
|
|
|
|
||
| $4.8692 - $5.3952 | Request the lead time here |
|
|
|
|
||
| $19.5997 - $36.1045 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
||
| $7.4791 - $8.2871 | 9 In stock |
|
1.772 in
45.0 mm
|
|
|
||
| $5.1938 - $5.7549 | Request the lead time here |
|
|
|
|
||
| $10.4114 - $11.5362 | 50 In stock |
|
1.772 in
45.0 mm
|
|
|
||
| $7.4793 - $8.2873 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
||
| $7.4793 - $8.2873 | Request the lead time here |
|
1.772 in
45.0 mm
|
|
|
||
| $5.6555 - $6.2665 | Request the lead time here |
|
1.575 in
40.0 mm
|
|
|
||
| $5.6555 - $6.2665 | Request the lead time here |
|
1.693 in
43.0 mm
|
|
|
||
| $5.6555 - $6.2665 | Request the lead time here |
|
1.693 in
43.0 mm