Menu Search

Caster Wheel 40.0 kg 20.0 mm 7.0 mm

Item code:

601450

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 $1.6975
400 - 1999 $0.97
2000 + $0.9215
Standard pack: 400

Order in multiple of 400

Total price

$67.90

40 x $1.6975

Specifications

Imperial
Metric
SKU attributes
Colour Black
Load Capacity 40.0 kg
Wheel Diameter 20.0 mm
Wheel Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us