Menu Search

Caster Wheel 40.0 kg 40.0 mm 7.0 mm

Item code:

601451

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 $2.2433
400 - 1999 $1.2819
2000 + $1.2179
Standard pack: 400

Order in multiple of 40

Total price

$89.73

40 x $2.2433

Specifications

Imperial
Metric
SKU attributes
Colour Black
Load Capacity 40.0 kg
Wheel Diameter 40.0 mm
Wheel Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us