Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Overall Diameter | Colour | Full Material | Maximum Plug Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2364 - $0.4356 | Request the lead time here |
0.764 in
19.4 mm
|
|
Black
|
Thermoplastic Rubber
|
0.764 in
19.4 mm
|
||
| $0.2703 - $0.4979 | Request the lead time here |
0.843 in
21.4 mm
|
|
Black
|
Thermoplastic Rubber
|
0.843 in
21.4 mm
|
||
| $0.2026 - $0.3733 | Request the lead time here |
0.693 in
17.6 mm
|
|
Black
|
Thermoplastic Rubber
|
0.693 in
17.6 mm
|
||
| $0.1286 - $0.2371 | 26 In stock |
0.295 in
7.5 mm
|
|
Black
|
Thermoplastic Rubber
|
0.295 in
7.5 mm
|
||
| $0.2654 - $0.4889 | Request the lead time here |
0.925 in
23.5 mm
|
|
Black
|
Thermoplastic Rubber
|
0.925 in
23.5 mm