Menu Search

Centre Pull Tab Hose Plug

In production

Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.

The inside centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. This plug's snug fit and secure seal effectively prevent dust, dirt, and other impurities from entering the hose, protecting internal components and guaranteeing optimal performance. Commonly used for construction, automotive, and agricultural applications.

  • Material: EVA
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Inside Diameter Head Diameter View
$0.2871 - $0.5289 Request the lead time here
28.5 mm
$0.1435 - $0.2644 Request the lead time here
11.0 mm
$0.2196 - $0.4045 Request the lead time here
18.0 mm
$0.2534 - $0.4666 Request the lead time here
21.5 mm
Centre Pull Tab Plug 28.5 mm 19.4 mm 19.2 mm Yellow EVA

464904

Price Range
$0.5289 - $0.2871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Head Diameter
    28.5 mm
Centre Pull Tab Plug 11.0 mm 5.3 mm 5.1 mm Yellow EVA

464901

Price Range
$0.2644 - $0.1435

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Head Diameter
    11.0 mm
Centre Pull Tab Plug 18.0 mm 10.4 mm 10.2 mm Yellow EVA

464902

Price Range
$0.4045 - $0.2196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Head Diameter
    18.0 mm
Centre Pull Tab Plug 21.5 mm 15.4 mm 15.2 mm Yellow EVA

464903

Price Range
$0.4666 - $0.2534

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Ethylene Vinyl Acetate Copolymer
  • Head Diameter
    21.5 mm