Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Button Color | Thread Length | Handle Style | Handle Radius | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.607 - $2.9602 | Request the lead time here |
M8
|
Black
|
Nylon
|
Orange
|
1.575 in
40.0 mm
|
Angled Arm
|
2.559 in
65.0 mm
|
||
| $20.4046 - $37.5875 | Request the lead time here |
M6
|
Black
|
|
|
0.787 in
20.0 mm
|
|
|
||
| $1.558 - $2.8701 | 40 In stock |
M8
|
Black
|
Nylon
|
Orange
|
1.181 in
30.0 mm
|
Angled Arm
|
2.559 in
65.0 mm
|
||
| $35.4656 - $65.3313 | Request the lead time here |
M10
|
Black
|
|
|
1.26 in
32.0 mm
|
|
|
||
| $33.0719 - $60.9219 | Request the lead time here |
M10
|
Black
|
|
|
0.787 in
20.0 mm
|
|
|
||
| $56.0046 - $103.1664 | Request the lead time here |
M12
|
Black
|
|
|
2.48 in
63.0 mm
|
|
|
||
| $46.8568 - $86.3154 | Request the lead time here |
M12
|
Black
|
|
|
1.26 in
32.0 mm
|
|
|
||
| $21.3599 - $22.4841 | Request the lead time here |
M6
|
Black
|
|
|
1.26 in
32.0 mm
|
|
|
||
| $31.4808 - $57.991 | Request the lead time here |
M8
|
Black
|
|
|
1.969 in
50.0 mm
|
|
|
||
| $26.1274 - $27.5025 | Request the lead time here |
M8
|
Black
|
|
|
0.787 in
20.0 mm
|
|
|
||
| $1.1012 - $2.0285 | Request the lead time here |
M6
|
Black
|
Nylon
|
Orange
|
0.787 in
20.0 mm
|
Angled Arm
|
1.693 in
43.0 mm
|
||
| $49.9146 - $91.9479 | Request the lead time here |
M12
|
Black
|
|
|
1.575 in
40.0 mm
|
|
|
||
| $29.0173 - $30.5445 | Request the lead time here |
M8
|
Black
|
|
|
1.26 in
32.0 mm
|
|
|
||
| $1.0562 - $1.9456 | Request the lead time here |
M5
|
Black
|
Nylon
|
Orange
|
0.787 in
20.0 mm
|
Angled Arm
|
1.693 in
43.0 mm
|
||
| $26.9425 - $49.6309 | Request the lead time here |
M8
|
Black
|
|
|
0.984 in
25.0 mm
|
|
|
||
| $37.1762 - $68.4824 | Request the lead time here |
M10
|
Black
|
|
|
1.575 in
40.0 mm
|
|
|
||
| $52.5416 - $96.7872 | Request the lead time here |
M12
|
Black
|
|
|
1.969 in
50.0 mm