Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Button Color Thread Length Handle Style Handle Radius View
$11.6614 - $21.4815 Request the lead time here
M6
Black
GF PA
Grey
10.0 mm
44.0 mm
$11.6614 - $21.4815 Request the lead time here
M6
Black
GF PA
Grey
30.0 mm
44.0 mm
$13.6438 - $25.1334 Request the lead time here
M8
Black
GF PA
Grey
30.0 mm
63.0 mm
$18.7962 - $34.6248 10 In stock
M10
Black
32.0 mm
$11.6614 - $21.4815 Request the lead time here
M6
Black
GF PA
Red
10.0 mm
44.0 mm
$11.0783 - $20.4074 Request the lead time here
M6
Black
GF PA
Red
20.0 mm
44.0 mm
$50.5376 - $63.1721 Request the lead time here
M8
Natural
Stainless Steel
Grey
32.0 mm
65.0 mm
$14.4289 - $15.1884 Request the lead time here
M8
Black
GF PA
Black
16.0 mm
63.0 mm
$13.7605 - $25.3483 Request the lead time here
M8
Black
GF PA
Red
40.0 mm
63.0 mm
$13.6511 - $25.1468 Request the lead time here
M6
Black
40.0 mm
$12.9225 - $23.8044 10 In stock
M6
Black
20.0 mm
490937 $18.365 - $33.8304 10 In stock
M10
Black
20.0 mm
$15.2868 - $28.16 Request the lead time here
M8
Black
16.0 mm
$12.283 - $22.6266 10 In stock
M8
Black
Glass Filled Nylon 6
25.0 mm
$14.419 - $26.5615 Request the lead time here
M8
Black
Glass Filled Nylon 6
$11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Orange
10.0 mm
30.0 mm
$11.4281 - $12.0296 Request the lead time here
M5
Black
GF PA
Black
20.0 mm
30.0 mm
$38.7792 - $71.4356 Request the lead time here
M5
Natural
Stainless Steel
42.0 mm
$11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Orange
16.0 mm
30.0 mm
$71.9359 - $179.8398 Request the lead time here
M10
Natural
Stainless Steel
Grey
20.0 mm
78.0 mm
  • of 6
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219259

Price Range
$21.4815 - $11.6614

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219271

Price Range
$21.4815 - $11.6614

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219291

Price Range
$25.1334 - $13.6438

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; ; ; Base Height - 36.0 mm | 1.417 in

490938

Price Range
$34.6248 - $18.7962

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
  • Base Height
    36.0 mm
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219260

Price Range
$21.4815 - $11.6614

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219268

Price Range
$20.4074 - $11.0783

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 13.5 mm | 0.531 in

498505

Price Range
$63.1721 - $50.5376

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219277

Price Range
$15.1884 - $14.4289

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219296

Price Range
$25.3483 - $13.7605

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; ; ; Base Height - 25.0 mm | 0.984 in

490930

Price Range
$25.1468 - $13.6511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    9.7 mm
  • Base Height
    25.0 mm
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; ; ; Base Height - 25.0 mm | 0.984 in

490928

Price Range
$23.8044 - $12.9225

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    9.7 mm
  • Base Height
    25.0 mm
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; ; ; Base Height - 36.0 mm | 1.417 in

490937

Price Range
$33.8304 - $18.365

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
  • Base Height
    36.0 mm
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490931

Price Range
$28.16 - $15.2868

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
  • Base Height
    31.5 mm
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490961

Price Range
$22.6266 - $12.283

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
Female Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; ; ; Base Height - 36.0 mm | 1.417 in

490951

Price Range
$26.5615 - $14.419

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219238

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219245

Price Range
$12.0296 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

498489

Price Range
$71.4356 - $38.7792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219242

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; Handle Radius - 78.0 mm | 3.071 in ; Overall Height - 58.0 mm | 2.283 in ; Base Height - 15.7 mm | 0.618 in

498508

Price Range
$179.8398 - $71.9359

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud