Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Button Color | Thread Length | Handle Style | Handle Radius | View | |
---|---|---|---|---|---|---|---|---|---|---|
$14.1295 - $26.0281 | Request the lead time here |
M8
|
Black
|
GF PA
|
Black
|
1.181 in
30.0 mm
|
|
2.48 in
63.0 mm
|
||
$16.709 - $30.78 | 6 In stock |
M12
|
Black
|
GF PA
|
Black
|
|
|
3.307 in
84.0 mm
|
||
$9.6225 - $17.7257 | 10 In stock |
M6
|
Black
|
GF PA
|
Black
|
|
|
1.654 in
42.0 mm
|
||
$36.7251 - $45.9063 | Request the lead time here |
M6
|
Natural
|
Stainless Steel
|
Grey
|
1.26 in
32.0 mm
|
|
1.654 in
42.0 mm
|
||
$139.5637 - $348.9094 | Request the lead time here |
M16
|
Natural
|
Stainless Steel
|
Grey
|
1.575 in
40.0 mm
|
|
4.252 in
108.0 mm
|
||
$11.0952 - $20.4387 | Request the lead time here |
M5
|
Black
|
GF PA
|
Orange
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
||
$10.7556 - $19.813 | Request the lead time here |
M6
|
Black
|
GF PA
|
Grey
|
0.63 in
16.0 mm
|
|
1.732 in
44.0 mm
|
||
$11.0952 - $20.4387 | Request the lead time here |
M5
|
Black
|
GF PA
|
Grey
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
||
$129.7889 - $239.0849 | Request the lead time here |
M12
|
Natural
|
Stainless Steel
|
|
|
|
4.252 in
108.0 mm
|
||
$18.2488 - $33.6163 | 10 In stock |
M10
|
|
Die Cast Zinc
|
|
1.26 in
32.0 mm
|
|
3.071 in
78.0 mm
|
||
$69.8454 - $174.6137 | Request the lead time here |
M10
|
Natural
|
Stainless Steel
|
Grey
|
1.575 in
40.0 mm
|
|
3.071 in
78.0 mm
|
||
$13.2464 - $24.4014 | Request the lead time here |
M8
|
Black
|
GF PA
|
Orange
|
0.984 in
25.0 mm
|
|
2.48 in
63.0 mm
|
||
$11.8398 - $21.8102 | Request the lead time here |
M8
|
Black
|
GF PA
|
|
0.787 in
20.0 mm
|
|
2.559 in
65.0 mm
|
||
$13.1332 - $24.1928 | Request the lead time here |
M8
|
Black
|
GF PA
|
Red
|
0.63 in
16.0 mm
|
|
2.48 in
63.0 mm
|
||
$19.938 - $36.7279 | Request the lead time here |
M10
|
|
Die Cast Zinc
|
|
2.48 in
63.0 mm
|
|
3.071 in
78.0 mm
|
||
$17.5414 - $32.313 | Request the lead time here |
M12
|
Black
|
GF PA
|
|
1.969 in
50.0 mm
|
|
3.307 in
84.0 mm
|
||
$64.8655 - $119.4891 | Request the lead time here |
M10
|
Natural
|
Stainless Steel
|
|
|
|
3.071 in
78.0 mm
|
||
$49.8969 - $124.7422 | Request the lead time here |
M8
|
Natural
|
Stainless Steel
|
Grey
|
0.984 in
25.0 mm
|
|
2.559 in
65.0 mm
|
||
$100.5729 - $251.4324 | Request the lead time here |
M12
|
Natural
|
Stainless Steel
|
Grey
|
1.575 in
40.0 mm
|
|
3.622 in
92.0 mm
|
||
$10.7556 - $11.3217 | Request the lead time here |
M6
|
Black
|
GF PA
|
Black
|
0.63 in
16.0 mm
|
|
1.732 in
44.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue