Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Button Color Thread Length Handle Style Handle Radius View
$11.0952 - $20.4387 Request the lead time here
M5
Black
GF PA
Orange
20.0 mm
30.0 mm
$13.1332 - $24.1928 Request the lead time here
M8
Black
GF PA
Grey
20.0 mm
63.0 mm
$13.999 - $25.7879 Request the lead time here
M8
Black
GF PA
Black
84.0 mm
$11.0952 - $20.4387 Request the lead time here
M5
Black
GF PA
Orange
10.0 mm
30.0 mm
$11.0952 - $20.4387 Request the lead time here
M5
Black
GF PA
Grey
20.0 mm
30.0 mm
$10.7556 - $19.813 Request the lead time here
M6
Black
GF PA
Red
16.0 mm
44.0 mm
$39.5429 - $49.4286 Request the lead time here
M6
Natural
Stainless Steel
Grey
40.0 mm
42.0 mm
$13.4946 - $24.8584 Request the lead time here
M8
Black
GF PA
Orange
40.0 mm
63.0 mm
$32.0365 - $33.7226 Request the lead time here
M16
Die Cast Zinc
40.0 mm
108.0 mm
$10.7556 - $11.3217 Request the lead time here
M6
Black
GF PA
Black
16.0 mm
44.0 mm
$13.1332 - $24.1928 Request the lead time here
M8
Black
GF PA
Black
20.0 mm
63.0 mm
$13.3597 - $24.61 Request the lead time here
M8
Black
GF PA
Black
40.0 mm
63.0 mm
$129.7889 - $239.0849 Request the lead time here
M12
Natural
Stainless Steel
108.0 mm
$11.0952 - $20.4387 Request the lead time here
M5
Black
GF PA
Red
16.0 mm
30.0 mm
$89.7045 - $165.2452 Request the lead time here
M12
Natural
Stainless Steel
92.0 mm
$11.3217 - $20.8558 Request the lead time here
M6
Black
GF PA
Red
30.0 mm
44.0 mm
$11.3217 - $20.8558 Request the lead time here
M6
Black
GF PA
Red
10.0 mm
44.0 mm
$10.7556 - $19.813 Request the lead time here
M6
Black
GF PA
Red
20.0 mm
44.0 mm
$15.0149 - $15.8051 Request the lead time here
M8
Die Cast Zinc
25.0 mm
65.0 mm
$9.3907 - $9.8849 Request the lead time here
M4
Black
GF PA
12.0 mm
42.0 mm
  • of 6
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219246

Price Range
$20.4387 - $11.0952

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219283

Price Range
$24.1928 - $13.1332

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Female Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490951

Price Range
$25.7879 - $13.999

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219238

Price Range
$20.4387 - $11.0952

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219247

Price Range
$20.4387 - $11.0952

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219264

Price Range
$19.813 - $10.7556

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 9.7 mm | 0.382 in

498501

Price Range
$49.4286 - $39.5429

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219294

Price Range
$24.8584 - $13.4946

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 51.0 mm | 2.008 in

490946

Price Range
$33.7226 - $32.0365

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Base Diameter
    22.7 mm
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219261

Price Range
$11.3217 - $10.7556

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219281

Price Range
$24.1928 - $13.1332

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219293

Price Range
$24.61 - $13.3597

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 51.0 mm | 2.008 in

498497

Price Range
$239.0849 - $129.7889

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219244

Price Range
$20.4387 - $11.0952

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; Handle Radius - 92.0 mm | 3.622 in ; Overall Height - 69.0 mm | 2.717 in ; Base Height - 43.0 mm | 1.693 in

498496

Price Range
$165.2452 - $89.7045

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219272

Price Range
$20.8558 - $11.3217

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219260

Price Range
$20.8558 - $11.3217

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219268

Price Range
$19.813 - $10.7556

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490933

Price Range
$15.8051 - $15.0149

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490954

Price Range
$9.8849 - $9.3907

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel