Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Button Color | Thread Length | Handle Style | Handle Radius | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $13.1332 - $24.1928 | Request the lead time here |
M8
|
Black
|
GF PA
|
Orange
|
0.787 in
20.0 mm
|
|
2.48 in
63.0 mm
|
||
| $14.1295 - $26.0281 | Request the lead time here |
M8
|
Black
|
GF PA
|
Black
|
1.181 in
30.0 mm
|
|
2.48 in
63.0 mm
|
||
| $14.8849 - $27.4196 | Request the lead time here |
M8
|
|
Die Cast Zinc
|
|
0.787 in
20.0 mm
|
|
2.559 in
65.0 mm
|
||
| $14.8415 - $27.3398 | Request the lead time here |
M8
|
|
Die Cast Zinc
|
|
0.63 in
16.0 mm
|
|
2.559 in
65.0 mm
|
||
| $46.8377 - $49.3028 | Request the lead time here |
M8
|
Natural
|
Stainless Steel
|
|
|
|
2.559 in
65.0 mm
|
||
| $12.405 - $22.8513 | 10 In stock |
M8
|
Black
|
GF PA
|
|
1.26 in
32.0 mm
|
|
2.559 in
65.0 mm
|
||
| $89.7045 - $165.2452 | Request the lead time here |
M12
|
Natural
|
Stainless Steel
|
|
|
|
3.622 in
92.0 mm
|
||
| $10.7556 - $19.813 | Request the lead time here |
M6
|
Black
|
GF PA
|
Orange
|
0.787 in
20.0 mm
|
|
1.732 in
44.0 mm
|
||
| $13.999 - $25.7879 | Request the lead time here |
M8
|
Black
|
GF PA
|
Black
|
|
|
3.307 in
84.0 mm
|
||
| $13.3597 - $24.61 | Request the lead time here |
M8
|
Black
|
GF PA
|
Grey
|
1.575 in
40.0 mm
|
|
2.48 in
63.0 mm
|
||
| $37.6498 - $69.3549 | Request the lead time here |
M6
|
Natural
|
Stainless Steel
|
|
|
|
1.654 in
42.0 mm
|
||
| $11.3217 - $20.8558 | Request the lead time here |
M6
|
Black
|
GF PA
|
Black
|
0.394 in
10.0 mm
|
|
1.732 in
44.0 mm
|
||
| $49.8969 - $124.7422 | Request the lead time here |
M8
|
Natural
|
Stainless Steel
|
Grey
|
0.984 in
25.0 mm
|
|
2.559 in
65.0 mm
|
||
| $100.5729 - $251.4324 | Request the lead time here |
M12
|
Natural
|
Stainless Steel
|
Grey
|
1.575 in
40.0 mm
|
|
3.622 in
92.0 mm
|
||
| $11.8398 - $21.8102 | Request the lead time here |
M8
|
Black
|
GF PA
|
|
0.787 in
20.0 mm
|
|
2.559 in
65.0 mm
|
||
| $49.0657 - $61.3321 | Request the lead time here |
M8
|
Natural
|
Stainless Steel
|
Grey
|
1.26 in
32.0 mm
|
|
2.559 in
65.0 mm
|
||
| $18.8841 - $34.7865 | Request the lead time here |
M10
|
|
Die Cast Zinc
|
|
1.575 in
40.0 mm
|
|
3.071 in
78.0 mm
|
||
| $13.3597 - $24.61 | Request the lead time here |
M8
|
Black
|
GF PA
|
Black
|
1.575 in
40.0 mm
|
|
2.48 in
63.0 mm
|
||
| $51.5536 - $128.8841 | Request the lead time here |
M8
|
Natural
|
Stainless Steel
|
Grey
|
1.969 in
50.0 mm
|
|
2.559 in
65.0 mm
|
||
| $13.2464 - $24.4014 | Request the lead time here |
M8
|
Black
|
GF PA
|
Grey
|
1.181 in
30.0 mm
|
|
2.48 in
63.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue