Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Button Color | Thread Length | Handle Style | Handle Radius | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1219240 | $11.0952 - $20.4387 | Request the lead time here | 
M5
 | 
Black
 | 
GF PA
 | 
Red
 | 
0.394 in
 
10.0 mm
 |  | 
1.181 in
 
30.0 mm
 | |
| $92.3074 - $230.7686 | Request the lead time here | 
M12
 | 
Natural
 | 
Stainless Steel
 | 
Grey
 | 
1.26 in
 
32.0 mm
 |  | 
3.622 in
 
92.0 mm
 | ||
| $13.1332 - $24.1928 | Request the lead time here | 
M8
 | 
Black
 | 
GF PA
 | 
Grey
 | 
0.63 in
 
16.0 mm
 |  | 
2.48 in
 
63.0 mm
 | ||
| $10.7556 - $19.813 | Request the lead time here | 
M6
 | 
Black
 | 
GF PA
 | 
Red
 | 
0.787 in
 
20.0 mm
 |  | 
1.732 in
 
44.0 mm
 | ||
| $13.2464 - $24.4014 | Request the lead time here | 
M8
 | 
Black
 | 
GF PA
 | 
Black
 | 
0.984 in
 
25.0 mm
 |  | 
2.48 in
 
63.0 mm
 | ||
| $13.3802 - $24.6479 | Request the lead time here | 
M8
 | 
Black
 | 
GF PA
 | 
Orange
 | 
1.181 in
 
30.0 mm
 |  | 
2.48 in
 
63.0 mm
 | ||
| $15.4918 - $28.5374 | Request the lead time here | 
M8
 |  | 
Die Cast Zinc
 |  | 
1.26 in
 
32.0 mm
 |  | 
2.559 in
 
65.0 mm
 | ||
| $10.1008 - $18.6067 | Request the lead time here | 
M5
 | 
Black
 | 
GF PA
 |  | 
0.787 in
 
20.0 mm
 |  | 
1.654 in
 
42.0 mm
 | ||
| $15.0149 - $15.8051 | 7 In stock | 
M10
 | 
Black
 | 
GF PA
 |  | 
0.787 in
 
20.0 mm
 |  | 
3.307 in
 
84.0 mm
 | ||
| $46.8377 - $86.2799 | Request the lead time here | 
M6
 | 
Natural
 | 
Stainless Steel
 |  |  |  | 
2.559 in
 
65.0 mm
 | ||
| $129.7889 - $239.0849 | Request the lead time here | 
M16
 | 
Natural
 | 
Stainless Steel
 |  |  |  | 
4.252 in
 
108.0 mm
 | ||
| $16.0687 - $16.9144 | Request the lead time here | 
M10
 | 
Black
 | 
GF PA
 |  | 
1.575 in
 
40.0 mm
 |  | 
3.307 in
 
84.0 mm
 | ||
| $13.1332 - $24.1928 | Request the lead time here | 
M8
 | 
Black
 | 
GF PA
 | 
Black
 | 
0.787 in
 
20.0 mm
 |  | 
2.48 in
 
63.0 mm
 | ||
| $11.9252 - $21.9676 | 10 In stock | 
M8
 | 
Black
 | 
GF PA
 |  | 
0.984 in
 
25.0 mm
 |  | 
2.559 in
 
65.0 mm
 | ||
| $15.9822 - $29.4409 | 10 In stock | 
M8
 |  | 
Die Cast Zinc
 |  | 
1.969 in
 
50.0 mm
 |  | 
2.559 in
 
65.0 mm
 | ||
| $27.0845 - $49.8925 | Request the lead time here | 
M12
 |  | 
Die Cast Zinc
 |  | 
2.48 in
 
63.0 mm
 |  | 
3.622 in
 
92.0 mm
 | ||
| $12.7672 - $23.5187 | 10 In stock | 
M6
 |  | 
Die Cast Zinc
 |  | 
1.26 in
 
32.0 mm
 |  | 
1.654 in
 
42.0 mm
 | ||
| $24.7665 - $45.6226 | Request the lead time here | 
M12
 |  | 
Die Cast Zinc
 |  | 
0.984 in
 
25.0 mm
 |  | 
3.622 in
 
92.0 mm
 | ||
| $12.6326 - $23.2707 | Request the lead time here | 
M8
 | 
Black
 | 
GF PA
 |  | 
1.575 in
 
40.0 mm
 |  | 
2.559 in
 
65.0 mm
 | ||
| $11.3217 - $20.8558 | Request the lead time here | 
M6
 | 
Black
 | 
GF PA
 | 
Red
 | 
0.394 in
 
10.0 mm
 |  | 
1.732 in
 
44.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue