Menu Search

Clamping Plates

In production

These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.

It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.

Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.

  • It has a flat, hard surface with a bent side and a drilled mounting hole in the middle that aligns with the mounting point of the clamp.
  • It gives a dependable and repeatable clamping solution, delivering consistent and precise results.
  • Used in machining, woodworking, and assembly processes.
Material: 304 Stainless Steel Series Code: SR12108

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability d1 l1 w2 For spiral clamp size d2 h1 w1 View
$26.866 - $29.7684 Request the lead time here
6.2
1.8
13.0
10.0
6.0
10.0
$25.4158 - $28.1616 Request the lead time here
8.2
2.2
15.5
12.0
7.0
12.0
$29.0031 - $32.1364 Request the lead time here
12.2
2.9
20.0
16.0
9.0
16.0
$29.0031 - $32.1364 Request the lead time here
10.2
2.6
18.0
14.0
8.0
14.0
Clamping Plate 6.2 6.0 10.0 304 Stainless Steel

20265960

Price Range
$29.7684 - $26.866

Stock Levels
Request the lead time here
Attributes
  • d1
    6.2
  • For spiral clamp size d2
    10.0
  • h1
    6.0
  • l1
    1.8
  • w1
    10.0
Clamping Plate 8.2 7.0 12.0 304 Stainless Steel

20265977

Price Range
$28.1616 - $25.4158

Stock Levels
Request the lead time here
Attributes
  • d1
    8.2
  • For spiral clamp size d2
    12.0
  • h1
    7.0
  • l1
    2.2
  • w1
    12.0
Clamping Plate 12.2 9.0 16.0 304 Stainless Steel

20265991

Price Range
$32.1364 - $29.0031

Stock Levels
Request the lead time here
Attributes
  • d1
    12.2
  • For spiral clamp size d2
    16.0
  • h1
    9.0
  • l1
    2.9
  • w1
    16.0
Clamping Plate 10.2 8.0 14.0 304 Stainless Steel

20265984

Price Range
$32.1364 - $29.0031

Stock Levels
Request the lead time here
Attributes
  • d1
    10.2
  • For spiral clamp size d2
    14.0
  • h1
    8.0
  • l1
    2.6
  • w1
    14.0