Menu Search

Clevis Joints

In production

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • It creates a reliable and strong connection while also resisting wear and tear.
  • Available in both right and left hand standard thread.
  • It can handle high loads and stresses.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Item Code Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
Request the lead time here
16x32
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
16.0
32.0
Request the lead time here
25x50
Left Hand
Stainless Steel
303 Stainless Steel
Fine
25.0
50.0
Request the lead time here
16x32
Left Hand
Stainless Steel
303 Stainless Steel
Fine
16.0
32.0
Request the lead time here
28x56
Right Hand
Silver Zinc Plated
Steel
Fine
28.0
56.0
Request the lead time here
50x96
Right Hand
Silver Zinc Plated
Steel
Fine
50.0
96.0
Request the lead time here
8x16
Left Hand
Silver Zinc Plated
Steel
Fine
8.0
16.0
Request the lead time here
10x20
Left Hand
Silver Zinc Plated
Steel
Fine
10.0
20.0
Request the lead time here
16x32
Left Hand
Silver Zinc Plated
Steel
Coarse
16.0
32.0
Request the lead time here
5x10
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
5.0
10.0
Request the lead time here
12x48
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
12.0
48.0
Request the lead time here
16x32
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
16.0
32.0
Request the lead time here
6x24
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
6.0
24.0
Request the lead time here
8x16
Left Hand
Stainless Steel
303 Stainless Steel
Fine
8.0
16.0
Request the lead time here
14x28
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
14.0
28.0
Request the lead time here
14x56
Left Hand
Stainless Steel
303 Stainless Steel
Fine
14.0
56.0
Request the lead time here
16x64
Right Hand
Stainless Steel
303 Stainless Steel
Fine
16.0
64.0
Request the lead time here
5x20
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
5.0
20.0
Request the lead time here
5x20
Left Hand
Silver Zinc Plated
Steel
Coarse
5.0
20.0
Request the lead time here
20x40
Right Hand
Stainless Steel
303 Stainless Steel
Fine
20.0
40.0
Request the lead time here
8x16
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
8.0
16.0
  • of 9
Clevis Joint - 16x32; M16; 83.0; 303 Stainless Steel

20210847


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint - 25x50; M24; 132.0; 303 Stainless Steel

20210915


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint - 16x32; M16; 83.0; 303 Stainless Steel

20210854


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint - 28x56; M27; 148.0; Steel

20209681


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    28x56
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    28.0
  • l1 ±0.5
    56.0
Clevis Joint - 50x96; M4; 265.0; Steel

20209810


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    50x96
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    50.0
  • l1 ±0.5
    96.0
Clevis Joint - 8x16; M8; 42.0; Steel

20209896


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint - 10x20; M10; 52.0; Steel

20209933


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint - 16x32; M16; 83.0; Steel

20210045


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint - 5x10; M5; 26.0; 303 Stainless Steel

20210335


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint - 12x48; M12; 86.0; 303 Stainless Steel

20210472


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint - 16x32; M16; 83.0; 303 Stainless Steel

20210533


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint - 6x24; M6; 43.0; 303 Stainless Steel

20210366


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint - 8x16; M8; 42.0; 303 Stainless Steel

20210694


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint - 14x28; M14; 72.0; 303 Stainless Steel

20210809


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint - 14x56; M14; 101.0; 303 Stainless Steel

20210830


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint - 16x64; M16; 115.0; 303 Stainless Steel

20210564


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint - 5x20; M5; 36.0; 303 Stainless Steel

20210656


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint - 5x20; M5; 36.0; Steel

20209858


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint - 20x40; M20; 105.0; 303 Stainless Steel

20210588


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint - 8x16; M8; 42.0; 303 Stainless Steel

20210687


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0